{}

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric corporate Website

Search FAQs
What are the ION9000 I/O modules specifications?
Issue
User requires ION9000 I/O modules specifications.

Product Line
METSEPM89M2600
METSEPM89M0024

Environment
ION9000 series meter

Resolution
METSEPM89M0024 (2 analog outputs, 4 analog inputs)
Maximum Number of Modules4
Input Resistance < 300 Ohm (Current Mode)
> 500 kOhm (Voltage Mode)
Max Analog Input Current/Voltage20 mA/30 V DC
Max Meter Operating Temperature-25 °C to Max temp (-13 °F to Max temp) *
* Maximum operation temperature is based on the quantity and type of attached option modules.

METSEPM89M2600 (2 relay outputs, 6 digital inputs)
Maximum Number of Modules4
Max Meter Operating Temperature-25 °C to Max temp (-13 °F to Max temp) *
* Maximum operation temperature is based on the quantity and type of attached option modules.

See option module’s installation sheet from FA289173 for additional option module specifications.