Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Exiway Easysign

Essential aesthetic, compact dimensions and reduced thickness are some of the main features of Exiway Easysign.

Part of Exiway

Exiway Easysign is a discreet product suitable for all kind of installation. It is available in 2 visibility distances: 24 and 30 meters

Exiway Easysign
  • Features

    Simple, Flexible, Versatile
    - Available 2 visibility distances: 24 and 30 meters to satisfydifferent needs
    - Adhesive pictograms are supplied in 5 variants: right, left,down, high and neutral for single-sided and double-sided signals
    - The flag bracket is included in the package for a solutionversatile and economical.
    - Possible installations are wall, flag, ceilingand suspension with practical accessories
    - The front wiring system and the removable terminal blockmake the installation very easy and quick.
    - The side opening helps to facilitate the maintenance activity:the battery can be replaced with a practical connectorwhich avoids connection errors.
    - The standard operation is in maintained mode (M), with a practicalinternal selector you can set the operation also in non maintained mode (NM)
    - Maintained mode(M) or Non Maintained mode (NM)selectable via switch onboard
    - In compliance with CEI EN 60598-2-22 and CEI EN 62471
    - Right, Left, Down, High and Neutral pictograms included
    - Flag bracket supplied
    - 24 m and 30 m visibility distance according to EN 1838.
    - IP40 Protection degree
    - LiFePO4 batteries with improved lifetime
    - Insulation class II
    - Suitabable installation on a flammable surface
    - Operating temperature 0 ° to + 40 ° C
    - 850 ° C incandescent wire (IEC 60695-2-10)
    - Self-extinguishing 94 V-2 polycarbonate housing (UL94)
    - Light source: long-life LEDs (over 100,000 h)
    - Power supply: 230 V - 50 Hz
    - Complete recharge in 12 h


    Benefits

    Small size, LED technology, pictograms and flag bracket are included for a simple and effective choice

    Applications

    The right balance between all the elements allows Exiway Easysign to integrate harmoniously in every environment and style for a safety alert in full compliance with the rules.

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Can’t find what you are looking for?

Reach out to our customer team in your country or region if you have any questions or need more details or technical support.

Need information?

Browse our resource section and find the most useful tools and documents for all our products

Energy and sustainability services

First, envision an energy-efficient, cost-effective and sustainable enterprise. Next, discover our energy and sustainability services, including big data management, to turn this vision into your business reality.

+ Lifecycle Services

From energy and sustainability consulting to optimizing the lifecycle of your assets, we have services to meet your business needs.