TeSys LE Enclosed Motor Starter
Direct-on-line and star-delta enclosed motor starters up to 37 kW
Part of TeSys
TeSys LE is a range of enclosed D.O.L motor starters and soft start starters up to 37 kW, that is simple to both use and install. These compact, ergonomically designed starters can be wall-mounted or installed for local control.
-
-
-
Best price
LE1D09B7
TeSys LE - enclosed DOL starter - 9 A - 24 V AC coilAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
LE1D09E7
TeSys LE - enclosed DOL starter - 9 A - 48 V AC coilAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
LE1D09F7
TeSys LE - enclosed DOL starter - 9 A - 110 V AC coilAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
LE1D09FE7
TeSys LE - enclosed DOL starter - 9 A - 115 V AC coilAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
LE1D09M7
TeSys LE - enclosed DOL starter - 9 A - 220 V AC coilAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
LE1D09M7A09
TeSys LE - enclosed DOL starter - 9 A - 24 V AC coil - selector 3 pos + resetAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
LE1D09M7A13
TeSys LE - enclosed DOL starter - 9 A - 220 V AC coil - selector 2 pos + resetAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
LE1D09N7
TeSys LE - enclosed DOL starter - 9 A - 415 V AC coilAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
LE1D09P7
TeSys LE - enclosed DOL starter - 9 A - 230 V AC coilAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
LE1D09P7A04
TeSys LE - enclosed DOL starter - 9 A - 230 V AC coil - no pushbuttonsAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4
-
-