Welcome to the Schneider Electric corporate Website

Select your location

View all   Prisma G
Schneider Electric 01066 Image

01066

Green premium brand logo
Schneider Electric 01066 Image
01066
Green premium brand logo

COMBINATION PROFILE 18M PRISMA G IP30

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    IP degree of protection
    IP30
    product or component type
    Central upright
    accessory / separate part destination
    For side by side framework combination
    accessory / separate part category
    Enclosure accessory
    Spare part
    Complementary
    installation description
    Wall-mounted enclosure - width 600 mm
    Wall-mounted enclosure - width 300 mm
    number of vertical modules [50 mm]
    18
    mounting location
    Side by side
    quantity per set
    Set of 1
    height
    930 mm
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    COMBINATION PROFILE 18M PRISMA G IP30 (Version 1.0)
    Files in document
    step
    831.3 KB
    pdf
    189 KB
    prp.document.label.format zip
    Size 1,020.3 KB
    Date 3/7/19
    Files in document
    step
    831.3 KB
    pdf
    189 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 769.5 KB
    Date 4/29/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    01066 : COMBINATION PROFILE 18M PRISMA G IP30
    Description
    COMBINATION PROFILE 18M PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    COMBINATION PROFILE 18M PRISMA G IP30
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    01066 : COMBINATION PROFILE 18M PRISMA G IP30
    Description
    COMBINATION PROFILE 18M PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    COMBINATION PROFILE 18M PRISMA G IP30
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    01066 : COMBINATION PROFILE 18M PRISMA G IP30
    Description
    COMBINATION PROFILE 18M PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    COMBINATION PROFILE 18M PRISMA G IP30
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /