Welcome to the Schneider Electric corporate Website

Select your location

View all   Prisma G
Schneider Electric 01070 Image
To be discontinued

01070

Green premium brand logo
Schneider Electric 01070 Image
To be discontinued
01070
Green premium brand logo

PLAIN UPPER PLATE W850 PRISMA G IP30

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G enclosure
    IP degree of protection
    IP30
    product or component type
    Plain plate
    accessory / separate part category
    Cabling accessory
    Spare part
    Complementary
    type of gland plate
    Plain
    mounting location
    Top of enclosure
    Top or bottom of the enclosure
    installation description
    Floor-standing enclosure - width 850 mm
    material
    Steel
    quantity per set
    Set of 1
    depth
    205 mm
    surface finish
    Smooth
    Matt
    colour
    White (RAL 9001)
    Environment
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 769.5 KB
    Date 4/29/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    01070 : PLAIN UPPER PLATE W850 PRISMA G IP30
    Description
    PLAIN UPPER PLATE W850 PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    PLAIN UPPER PLATE W850 PRISMA G IP30
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    01070 : PLAIN UPPER PLATE W850 PRISMA G IP30
    Description
    PLAIN UPPER PLATE W850 PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    PLAIN UPPER PLATE W850 PRISMA G IP30
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    01070 : PLAIN UPPER PLATE W850 PRISMA G IP30
    Description
    PLAIN UPPER PLATE W850 PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    PLAIN UPPER PLATE W850 PRISMA G IP30
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /