Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma G
Schneider Electric 01261 Image
To be discontinued

01261

Green premium brand logo
Schneider Electric 01261 Image
To be discontinued
01261
Green premium brand logo

2 PLATE UPRIGHTS 36M PRISMA G IP30

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    IP degree of protection
    IP30
    product or component type
    Front cover support upright
    accessory / separate part category
    Spare part
    Mounting accessory
    Complementary
    installation description
    Extension enclosure - width 600 mm
    Floor-standing enclosure - width 600 mm
    Floor-standing enclosure - width 850 mm
    number of vertical modules [50 mm]
    36
    quantity per set
    Set of 2
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages5
    • English6
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 769.5 KB
    Date 4/29/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 13.3 MB
    Date 4/15/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    2 PLATE UPRIGHTS 36M PRISMA G IP30
    Description
    2 PLATE UPRIGHTS 36M PRISMA G IP30
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    2 PLATE UPRIGHTS 36M PRISMA G IP30
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    2 PLATE UPRIGHTS 36M PRISMA G IP30
    Description
    2 PLATE UPRIGHTS 36M PRISMA G IP30
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    2 PLATE UPRIGHTS 36M PRISMA G IP30
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    2 PLATE UPRIGHTS 36M PRISMA G IP30
    Description
    2 PLATE UPRIGHTS 36M PRISMA G IP30
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    2 PLATE UPRIGHTS 36M PRISMA G IP30
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /