Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma G
Schneider Electric 03304 Image

03304

Green premium brand logo
Schneider Electric 03304 Image
03304
Green premium brand logo

FRONT PLATE EZC250 HORIZONTAL WIDTH 600/650 4M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Easypact: fixed EZC100 without earth leakage protection - control: toggle - horizontal installation
    Easypact: fixed EZC250 without earth leakage protection - control: toggle - horizontal installation
    Easypact: fixed EZCV250 with earth leakage protection - control: toggle - horizontal installation
    poles description
    1 x 3P: mounting plate support: EZC100 horizontal installation
    1 x 4P: mounting plate support: EZC100 horizontal installation
    1 x 3P: mounting plate support: EZC250 horizontal installation
    1 x 4P: mounting plate support: EZC250 horizontal installation
    1 x 3P: mounting plate support: EZCV250 horizontal installation
    1 x 4P: mounting plate support: EZCV250 horizontal installation
    operating position
    Horizontal
    Complementary
    enclosure/cubicle description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Cubicle - width 650 mm depth 400 mm
    connection position
    Direct connection
    number of vertical modules [50 mm]
    4
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    200 mm
    width
    500 mm
    net weight
    1 kg
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    810 g
    Package 1 Height
    2.8 cm
    Package 1 width
    21 cm
    Package 1 Length
    51 cm
    Unit Type of Package 2
    CAR
    Number of Units in Package 2
    10
    Package 2 Weight
    8.4 kg
    Package 2 Height
    16.5 cm
    Package 2 width
    22.3 cm
    Package 2 Length
    53 cm
    Unit Type of Package 3
    P12
    Number of Units in Package 3
    90
    Package 3 Weight
    87.3 kg
    Package 3 Height
    35.5 cm
    Package 3 width
    80 cm
    Package 3 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.7 MB
    Date 1/1/14
    prp.document.label.format pdf
    Size 2.3 MB
    Date 1/1/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    03304 : 03304_ROHS_CHINA_DECLARATION
    Description
    03304_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    03304_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    03304 : 03304_ROHS_DECLARATION
    Description
    03304_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    03304_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 523.7 KB
    Date 11/30/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.