Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma G
Schneider Electric 03320 Image

03320

Green premium brand logo
Schneider Electric 03320 Image
03320
Green premium brand logo

FRONT PLATE ISFT100 VERTICAL WIDTH 600/650 6M

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Fupact: fixed ISFT100 - control: fuse carriers handle - vertical installation
    poles description
    5 x 3P: mounting plate support: ISFT100 vertical installation
    operating position
    Horizontal
    Complementary
    enclosure/cubicle description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Cubicle - width 650 mm depth 400 mm
    connection position
    Direct connection
    number of vertical modules [50 mm]
    6
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    300 mm
    width
    500 mm
    net weight
    1.18 kg
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 127.8 MB
    Date 10/10/19
    Size pdf
    Size 110.3 MB
    Date 10/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 448.8 KB
    Date 5/19/14
    Files in document
    zip
    45.3 KB
    pdf
    403.6 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    FRONT PLATE ISFT100 VERTICAL WIDTH 600/650 6M
    Description
    FRONT PLATE ISFT100 VERTICAL WIDTH 600/650 6M
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    FRONT PLATE ISFT100 VERTICAL WIDTH 600/650 6M
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 523.7 KB
    Date 11/30/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    FRONT PLATE ISFT100 VERTICAL WIDTH 600/650 6M
    Description
    FRONT PLATE ISFT100 VERTICAL WIDTH 600/650 6M
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    FRONT PLATE ISFT100 VERTICAL WIDTH 600/650 6M
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    FRONT PLATE ISFT100 VERTICAL WIDTH 600/650 6M
    Description
    FRONT PLATE ISFT100 VERTICAL WIDTH 600/650 6M
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    FRONT PLATE ISFT100 VERTICAL WIDTH 600/650 6M
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /