Welcome to the Schneider Electric corporate Website

Select your location

View all   Prisma G
Schneider Electric 03923 Image

03923

Green premium brand logo
Schneider Electric 03923 Image
03923
Green premium brand logo

FRONT PLATE WITH 1 PRE CUT-OUT 96x96 W300 3M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    range compatibility
    Prisma G duct
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Human-switchboard interface: 96 x 96 mm device
    Human-switchboard interface: HSI
    Powerlogic: PM400...800
    Enerlin'X: FDM121
    Complementary
    enclosure/cubicle description
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Cubicle - width 400 mm depth 400 mm
    type of front plate
    Cut-out
    number of vertical modules [50 mm]
    3
    standards
    IEC 61439-1
    IEC 61439-2
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    150 mm
    net weight
    0.62 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English5
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 769.5 KB
    Date 4/29/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.3 MB
    Date 3/2/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    03923 : FRONT PLATE WITH 1 PRE CUT-OUT 96x96 W300 3M
    Description
    FRONT PLATE WITH 1 PRE CUT-OUT 96x96 W300 3M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    FRONT PLATE WITH 1 PRE CUT-OUT 96x96 W300 3M
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    03923 : FRONT PLATE WITH 1 PRE CUT-OUT 96x96 W300 3M
    Description
    FRONT PLATE WITH 1 PRE CUT-OUT 96x96 W300 3M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    FRONT PLATE WITH 1 PRE CUT-OUT 96x96 W300 3M
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    03923 : FRONT PLATE WITH 1 PRE CUT-OUT 96x96 W300 3M
    Description
    FRONT PLATE WITH 1 PRE CUT-OUT 96x96 W300 3M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    FRONT PLATE WITH 1 PRE CUT-OUT 96x96 W300 3M
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /