Welcome to the Schneider Electric corporate Website

Select your location

View all Prisma P
Schneider Electric 04477 Image

04477

Green premium brand logo
Schneider Electric 04477 Image
04477
Green premium brand logo

Connection Withd NS-MTZ1/NT 3P 1250A Prisma P

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product or component type
    Connection
    accessory / separate part category
    Current distribution accessory
    Complementary
    cubicle-device connection
    Linergy busbar
    poles description
    3P
    installation description
    Cubicle - width 650 mm
    cubicle depth
    400 mm: front
    400 + 400 mm: rear
    installed device
    Compact: drawout NS630b...1000 - control: direct front rotary handle vertical installation
    Compact: drawout NS1250 - control: direct front rotary handle vertical installation
    Compact: drawout NS630b...1000 - control: motor mechanism vertical installation
    Compact: drawout NS1250 - control: motor mechanism vertical installation
    Compact: drawout NS630b...1000 - control: toggle vertical installation
    Compact: drawout NS1250 - control: toggle vertical installation
    Masterpact: drawout NT06...10 - control: toggle vertical installation
    Masterpact: drawout NT06...10 - control: motor mechanism vertical installation
    Masterpact: drawout NT12 - control: toggle vertical installation
    Masterpact: drawout NT12 - control: motor mechanism vertical installation
    [Ie] rated operational current
    1250 A
    busbar cross section
    80 x 10 mm
    quantity per set
    Set of 1
    product weight
    7.42 kg
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 110.3 MB
    Date 10/1/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    04477 : Connection Withd NS-MTZ1/NT 3P 1250A Prisma P
    Description
    Connection Withd NS-MTZ1/NT 3P 1250A Prisma P
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    Connection Withd NS-MTZ1/NT 3P 1250A Prisma P
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 297.9 KB
    Date 1/16/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    04477 : Connection Withd NS-MTZ1/NT 3P 1250A Prisma P
    Description
    Connection Withd NS-MTZ1/NT 3P 1250A Prisma P
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    Connection Withd NS-MTZ1/NT 3P 1250A Prisma P
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 269.6 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    04477 : Connection Withd NS-MTZ1/NT 3P 1250A Prisma P
    Description
    Connection Withd NS-MTZ1/NT 3P 1250A Prisma P
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    Connection Withd NS-MTZ1/NT 3P 1250A Prisma P
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /