Welcome to the Schneider Electric corporate Website

Select your location

View all   Prisma P
Schneider Electric 04485 Image

04485

Green premium brand logo
Schneider Electric 04485 Image
04485
Green premium brand logo

Connection for vertical fixed NS, 3P 1250A, on Linergy LGY

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product or component type
    Connection
    accessory / separate part category
    Current distribution accessory
    Complementary
    cubicle-device connection
    Linergy busbar
    poles description
    3P
    installation description
    Cubicle - width 650 mm
    cubicle depth
    400 mm: front
    400 + 400 mm: rear
    installed device
    Compact: fixed NS630b...1000 - control: toggle vertical installation
    Compact: fixed NS1250 - control: toggle vertical installation
    Compact: fixed NS630b...1000 - control: direct front rotary handle vertical installation
    Compact: fixed NS1250 - control: direct front rotary handle vertical installation
    Compact: fixed NS630b...1000 - control: motor mechanism vertical installation
    Compact: fixed NS1250 - control: motor mechanism vertical installation
    [Ie] rated operational current
    1250 A
    busbar cross section
    80 x 10 mm
    quantity per set
    Set of 1
    height
    150 mm
    width
    550 mm
    depth
    300 mm
    net weight
    6.9 kg
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 890 KB
    Date 8/7/13
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.8 MB
    Date 1/1/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    04485 : Connection for vertical fixed NS, 3P 1250A, on Linergy LGY
    Description
    Connection for vertical fixed NS, 3P 1250A, on Linergy LGY
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Connection for vertical fixed NS, 3P 1250A, on Linergy LGY
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.9 KB
    Date 1/16/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    04485 : Connection for vertical fixed NS, 3P 1250A, on Linergy LGY
    Description
    Connection for vertical fixed NS, 3P 1250A, on Linergy LGY
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Connection for vertical fixed NS, 3P 1250A, on Linergy LGY
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 523.7 KB
    Date 11/30/16
    prp.document.label.format pdf
    Size 269.6 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    04485 : Connection for vertical fixed NS, 3P 1250A, on Linergy LGY
    Description
    Connection for vertical fixed NS, 3P 1250A, on Linergy LGY
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Connection for vertical fixed NS, 3P 1250A, on Linergy LGY
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /