Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma P
Schneider Electric 04860 Image

04860

Green premium brand logo
Schneider Electric 04860 Image
04860
Green premium brand logo

Busbar Cover Vert. MTZ2/NW/ISFL W650 Prisma P

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Prisma P framework
    product or component type
    Busbar cover
    accessory / separate part category
    Insulation accessory
    Complementary
    installation description
    Cubicle - width 650 mm
    installed device
    NW08...32
    ISFL
    quantity per set
    Set of 1
    net weight
    4.52 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 110.3 MB
    Date 10/1/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 297.9 KB
    Date 1/16/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    04860_ROHS_DECLARATION
    Description
    04860_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    04860_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 269.6 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    04860_REACH_DECLARATION
    Description
    04860_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    04860_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    04860_ROHS_CHINA_DECLARATION
    Description
    04860_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    04860_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /