Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma P
Schneider Electric 04946 Image

04946

Green premium brand logo
Schneider Electric 04946 Image
04946
Green premium brand logo

F4 BACKPLATE FRONT CONN.D600

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Prisma P framework
    product or component type
    Backplate
    accessory / separate part category
    Insulation accessory
    cubicle partitioning form
    Form 4
    Complementary
    installation description
    Cubicle, depth 600 mm
    installed device
    front connection
    quantity per set
    Set of 1
    height
    920 mm
    width
    370 mm
    net weight
    6.48 kg
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 110.3 MB
    Date 10/1/19
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 204.9 KB
    Date 5/28/14
    Files in document
    zip
    64.1 KB
    pdf
    140.8 KB
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 297.9 KB
    Date 1/16/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    F4 BACKPLATE FRONT CONN.D600
    Description
    F4 BACKPLATE FRONT CONN.D600
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    F4 BACKPLATE FRONT CONN.D600
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 269.6 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    F4 BACKPLATE FRONT CONN.D600
    Description
    F4 BACKPLATE FRONT CONN.D600
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    F4 BACKPLATE FRONT CONN.D600
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    F4 BACKPLATE FRONT CONN.D600
    Description
    F4 BACKPLATE FRONT CONN.D600
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    F4 BACKPLATE FRONT CONN.D600
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /