Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma G
Schneider Electric 08086 Image

08086

Green premium brand logo
Schneider Electric 08086 Image
08086
Green premium brand logo

PLAIN DOOR 6R PACK 160

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Pack 160
    IP degree of protection
    IP30
    product or component type
    Door
    enclosure mounting
    Flush with kit
    Surface
    type of door
    Plain
    provided equipment
    door
    handle
    keylock (key 405)
    other keylock and insert to be ordered separately
    2 hinge
    Complementary
    door opening side
    Reversible
    number of locks
    1
    door opening angle
    130 °
    number of 18 mm modules per row
    24
    total number of 18 mm modules
    144
    installation description
    Pack enclosure - width 555 mm
    number of vertical modules [50 mm]
    21
    number of horizontal rows
    6
    enclosure material
    Treated sheet steel
    quantity per set
    Set of 1
    height
    1080 mm
    width
    550 mm
    depth
    22 mm
    net weight
    6.12 kg
    surface finish
    Matt
    Smooth
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK08 conforming to EN/IEC 62262
    standards
    IEC 61439-2
    IEC 61439-1
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English7
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 127.8 MB
    Date 10/10/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 9.3 MB
    Date 4/2/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PLAIN DOOR 6R PACK 160
    Description
    PLAIN DOOR 6R PACK 160
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    PLAIN DOOR 6R PACK 160
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PLAIN DOOR 6R PACK 160
    Description
    PLAIN DOOR 6R PACK 160
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    PLAIN DOOR 6R PACK 160
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 523.7 KB
    Date 11/30/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PLAIN DOOR 6R PACK 160
    Description
    PLAIN DOOR 6R PACK 160
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    PLAIN DOOR 6R PACK 160
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /