Welcome to the Schneider Electric corporate Website

Select your location

View all Prisma G
Schneider Electric 08382 Image

08382

Green premium brand logo
Schneider Electric 08382 Image
08382
Green premium brand logo

L COMBINATION KIT PRISMA G IP55

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G enclosure extension
    IP degree of protection
    IP55
    product or component type
    Combination kit
    accessory / separate part category
    Enclosure accessory
    product compatibility
    IP55 enclosure
    Complementary
    mounting location
    Side by side
    mounting position
    In L
    installation description
    Floor-standing enclosure
    Wall-mounted enclosure
    provided equipment
    1 triple pillar
    1 single pillar
    quantity per set
    Set of 1
    product weight
    2.2 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Chinese1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Russian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 127.8 MB
    Date 10/10/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.5 MB
    Date 2/28/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08382 : L COMBINATION KIT PRISMA G IP55
    Description
    L COMBINATION KIT PRISMA G IP55
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    L COMBINATION KIT PRISMA G IP55
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08382 : L COMBINATION KIT PRISMA G IP55
    Description
    L COMBINATION KIT PRISMA G IP55
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    L COMBINATION KIT PRISMA G IP55
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 523.7 KB
    Date 11/30/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08382 : L COMBINATION KIT PRISMA G IP55
    Description
    L COMBINATION KIT PRISMA G IP55
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    L COMBINATION KIT PRISMA G IP55
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /