Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma G
Schneider Electric 08898 Image

08898

Green premium brand logo
Schneider Electric 08898 Image
08898
Green premium brand logo

GLANDPLATE 39 ENTRIES DIAMETER 7 TO 26MM DIRECT MOUNTING PRISMA G IP55

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    range compatibility
    Prisma G enclosure
    IP degree of protection
    IP55
    product or component type
    Gland plate
    accessory / separate part category
    Enclosure accessory
    product compatibility
    IP55 enclosure
    Complementary
    enclosure/cubicle description
    Wall-mounted enclosure - width 600 mm
    type of gland plate
    Knockouts
    mounting location
    Bottom
    Top
    material
    Insulated material
    cable entry number
    39 diameter: 7…26 mm
    quantity per set
    Set of 1
    depth
    180 mm
    net weight
    0.36 kg
    colour
    White (RAL 9001)
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    360 g
    Package 1 Height
    4.8 cm
    Package 1 width
    16 cm
    Package 1 Length
    24.5 cm
    Unit Type of Package 2
    CAR
    Number of Units in Package 2
    40
    Package 2 Weight
    15.35 kg
    Package 2 Height
    34.5 cm
    Package 2 width
    35 cm
    Package 2 Length
    68.5 cm
    Unit Type of Package 3
    P12
    Number of Units in Package 3
    240
    Package 3 Weight
    86.4 kg
    Package 3 Height
    84 cm
    Package 3 width
    80 cm
    Package 3 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures / Cable Entries / Selection Guide (Version 1.0)
    Description
    This guide presents the Universal Enclosures Cable Entries Offer
    prp.document.label.format pdf
    Size 4.3 MB
    Date 5/18/20
    Description
    This guide presents the Universal Enclosures Cable Entries Offer
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 127.8 MB
    Date 10/10/19
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 696.4 KB
    Date 9/12/13
    Files in document
    stp
    257.6 KB
    zip
    438.8 KB
    Access.\Cable gland plates IP55\39 inputs Ref. 08898 (Version 1.0)
    Files in document
    dwg
    6.2 KB
    dxf
    15.8 KB
    dwf
    759 B
    wmf
    1.7 KB
    prp.document.label.format zip
    Size 24.4 KB
    Date 4/6/05
    Files in document
    dwg
    6.2 KB
    dxf
    15.8 KB
    dwf
    759 B
    wmf
    1.7 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 5/23/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08898 : GLANDPLATE 39 ENTRIES DIAMETER 7 TO 26MM DIRECT MOUNTING PRISMA G IP55
    Description
    GLANDPLATE 39 ENTRIES DIAMETER 7 TO 26MM DIRECT MOUNTING PRISMA G IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    GLANDPLATE 39 ENTRIES DIAMETER 7 TO 26MM DIRECT MOUNTING PRISMA G IP55
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08898 : GLANDPLATE 39 ENTRIES DIAMETER 7 TO 26MM DIRECT MOUNTING PRISMA G IP55
    Description
    GLANDPLATE 39 ENTRIES DIAMETER 7 TO 26MM DIRECT MOUNTING PRISMA G IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    GLANDPLATE 39 ENTRIES DIAMETER 7 TO 26MM DIRECT MOUNTING PRISMA G IP55
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 523.7 KB
    Date 11/30/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.