Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma G
Schneider Electric 08908 Image

08908

Green premium brand logo
Schneider Electric 08908 Image
08908
Green premium brand logo

12 ADHESIVE LABEL HOLDERS 36x650 W850

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product or component type
    Label holder
    accessory / separate part category
    Marking accessory
    provided equipment
    1 transparent cover
    1 paper label
    Complementary
    range compatibility
    Prisma P
    Prisma G
    mounting mode
    Adhesive
    installation description
    Cubicle
    Floor-standing enclosure
    Wall-mounted enclosure
    quantity per set
    Set of 12
    height
    36 mm
    width
    650 mm
    net weight
    0.62 kg
    colour
    White (RAL 9001)
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    620 g
    Package 1 Height
    3 cm
    Package 1 width
    25 cm
    Package 1 Length
    66 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    7.5 kg
    Package 2 Height
    17 cm
    Package 2 width
    54 cm
    Package 2 Length
    82 cm
    Unit Type of Package 3
    P12
    Number of Units in Package 3
    40
    Package 3 Weight
    30 kg
    Package 3 Height
    45 cm
    Package 3 width
    80 cm
    Package 3 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 127.8 MB
    Date 10/10/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 27.2 KB
    Date 4/6/05
    Files in document
    dxf
    16.4 KB
    dwf
    2.3 KB
    wmf
    2 KB
    dwg
    6.5 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08908 : 12 ADHESIVE LABEL HOLDERS 36x650 W850
    Description
    12 ADHESIVE LABEL HOLDERS 36x650 W850
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    12 ADHESIVE LABEL HOLDERS 36x650 W850
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08908 : 12 ADHESIVE LABEL HOLDERS 36x650 W850
    Description
    12 ADHESIVE LABEL HOLDERS 36x650 W850
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    12 ADHESIVE LABEL HOLDERS 36x650 W850
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 523.7 KB
    Date 11/30/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08908 : 12 ADHESIVE LABEL HOLDERS 36x650 W850
    Description
    12 ADHESIVE LABEL HOLDERS 36x650 W850
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    12 ADHESIVE LABEL HOLDERS 36x650 W850
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.