Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mini Pragma
Schneider Electric 10250 Image
Discontinued

10250

Schneider Electric 10250 Image
Discontinued
10250

Mini Pragma surface enclosure - 2 x 12 modules - crystal transparent door

Show more characteristics
10250  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Modular enclosure
    Nb of 18 mm modules per row
    12
    Nb of horizontal rows
    2
    Type of door
    Transparent
    Complementary
    enclosure mounting
    Surface
    9 mm pitches
    24
    total number of 18 mm modules
    24
    type of rail
    DIN
    number of terminal blocks
    1 (Quick) with 16 outgoers
    colour
    Enclosure: white (RAL 9003)
    Door: crystal
    Environment
    fire resistance
    Back part: 750 °C conforming to IEC 60695-2-1
    Front face: 750 °C conforming to IEC 60695-2-1
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 130.5 KB
    Date 1/28/16
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /