Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Defem Mesh Trays
Schneider Electric 1149132 Image

1149132

Green premium brand logo
Schneider Electric 1149132 Image
1149132
Green premium brand logo

Defem - mesh tray - C-shape - steel, electro-galvanized - 75/75

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Defem
    product or component type
    Mesh tray
    market segment
    Small commercial
    Complementary
    shape
    C-shape
    material
    Steel (electro-galvanized)
    atmospheric-corrosivity category
    C1
    transversal wire diameter
    4 mm
    longitudinal wire diameter
    4 mm
    height
    75 mm
    width
    75 mm
    length
    2500 mm
    net weight
    258 kg / set of 100
    Environment
    mounting location
    Heated facility with low exposure to corrosion hotels and offices
    Packing Units
    Package 1 Weight
    2600.000 g
    Package 1 Height
    75.000 mm
    Package 1 width
    75.000 mm
    Package 1 Length
    2503.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • German1
    • Italian1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    1149132 : 1149132_ROHS_CHINA_DECLARATION
    Description
    1149132_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    1149132_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 437 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    1149132 : 1149132_ROHS_DECLARATION
    Description
    1149132_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    1149132_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Defem Mesh trays (Version 1.1)
    Description
    PEP Defem - source files available in a Zip file contained in the Links folder
    prp.document.label.format pdf
    Size 343.7 KB
    Date 11/4/11
    Description
    PEP Defem - source files available in a Zip file contained in the Links folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    1149132 : 1149132_REACH_DECLARATION
    Description
    1149132_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    1149132_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.