Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Defem Mesh Trays
Schneider Electric 1149148 Image
Discontinued

1149148

Green premium brand logo
Schneider Electric 1149148 Image
Discontinued
1149148
Green premium brand logo

Defem - pendant - B12 - steel, electro-galvanized - heavy installation

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

1149148 is replaced by:
Product
Qty
CSU795332
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Substitution date: 05 October 2016
1
  • Main
    range
    Defem
    product or component type
    Pendant
    device short name
    B12
    device application
    Heavy installation
    Complementary
    Material with surface treatment
    Steel (electro-galvanized)
    atmospheric-corrosivity category
    C1
    fixing mode
    By bolt M8/M10
    product compatibility
    Extension B19
    height
    250 mm
    width
    142 mm
    depth
    142 mm
    net weight
    115 kg / set of 100
    Environment
    environmental characteristic
    Heated facility with low exposure to corrosion hotels and offices
    Packing Units
    Package 1 Weight
    1150.000 g
    Package 1 Height
    142.000 mm
    Package 1 width
    142.000 mm
    Package 1 Length
    250.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • German1
    • Italian1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    1149148 : 1149148_ROHS_CHINA_DECLARATION
    Description
    1149148_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    1149148_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 437 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    1149148 : 1149148_ROHS_DECLARATION
    Description
    1149148_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    1149148_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Defem Mesh trays (Version 1.1)
    Description
    PEP Defem - source files available in a Zip file contained in the Links folder
    prp.document.label.format pdf
    Size 343.7 KB
    Date 11/4/11
    Description
    PEP Defem - source files available in a Zip file contained in the Links folder
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.