Welcome to the Schneider Electric corporate Website

Select your location

View all   Defem Mesh Trays
Schneider Electric 1149154 Image

1149154

Green premium brand logo
Schneider Electric 1149154 Image
1149154
Green premium brand logo

Defem - joining fitting - B1 - steel, electro-galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Defem
    product or component type
    Joining fitting
    device short name
    B1
    device application
    Carrier of lighting fitting
    Wall bracket
    Side section joining
    provided equipment
    Without bolt and nut
    Complementary
    Material with surface treatment
    Steel (electro-galvanized)
    atmospheric-corrosivity category
    C1
    product destination
    Mesh tray
    height
    5 mm
    width
    80 mm
    depth
    40 mm
    net weight
    4.8 kg / set of 100
    Environment
    environmental characteristic
    Heated facility with low exposure to corrosion hotels and offices
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 472.8 KB
    Date 4/25/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    1149154 : Defem - joining fitting - B1 - steel, electro-galvanized
    Description
    Defem - joining fitting - B1 - steel, electro-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Defem - joining fitting - B1 - steel, electro-galvanized
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 437 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    1149154 : Defem - joining fitting - B1 - steel, electro-galvanized
    Description
    Defem - joining fitting - B1 - steel, electro-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Defem - joining fitting - B1 - steel, electro-galvanized
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Defem Mesh trays (Version 1.1)
    Description
    PEP Defem - source files available in a Zip file contained in the Links folder
    prp.document.label.format pdf
    Size 343.7 KB
    Date 11/4/11
    Description
    PEP Defem - source files available in a Zip file contained in the Links folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    1149154 : Defem - joining fitting - B1 - steel, electro-galvanized
    Description
    Defem - joining fitting - B1 - steel, electro-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Defem - joining fitting - B1 - steel, electro-galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /