Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Defem Mesh Trays
Schneider Electric 1149205 Image

1149205

Green premium brand logo
Schneider Electric 1149205 Image
1149205
Green premium brand logo

Defem - mesh tray - U-shape - steel, hot-dip galvanized - 220/110

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Defem
    product or component type
    Mesh tray
    market segment
    Small commercial
    Complementary
    shape
    U-shape
    material
    Steel (hot-dip galvanized)
    atmospheric-corrosivity category
    C3/C4
    transversal wire diameter
    5 mm
    longitudinal wire diameter
    5 mm
    height
    110 mm
    width
    220 mm
    length
    2.5 m
    net weight
    584 kg / set of 100
    Environment
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    5.8 kg
    Package 1 Height
    10.7 cm
    Package 1 width
    22.2 cm
    Package 1 Length
    250.3 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • German1
    • Italian1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    1149205 : Defem - mesh tray - U-shape - steel, hot-dip galvanized - 220/110
    Description
    Defem - mesh tray - U-shape - steel, hot-dip galvanized - 220/110
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Defem - mesh tray - U-shape - steel, hot-dip galvanized - 220/110
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 437 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    1149205 : Defem - mesh tray - U-shape - steel, hot-dip galvanized - 220/110
    Description
    Defem - mesh tray - U-shape - steel, hot-dip galvanized - 220/110
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Defem - mesh tray - U-shape - steel, hot-dip galvanized - 220/110
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Defem Mesh trays (Version 1.1)
    Description
    PEP Defem - source files available in a Zip file contained in the Links folder
    prp.document.label.format pdf
    Size 343.7 KB
    Date 11/4/11
    Description
    PEP Defem - source files available in a Zip file contained in the Links folder
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.