Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mini Pragma
Schneider Electric 13351 Image
Discontinued

13351

Schneider Electric 13351 Image
Discontinued
13351

Mini Pragma flush enclosure - IP 40 - 1 x 4 modules - opaque door

Show more characteristics
13351  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Modular enclosure
    Nb of 18 mm modules per row
    4
    Nb of horizontal rows
    1
    provided equipment
    (1) marking kit
    Type of door
    Opaque
    Complementary
    enclosure mounting
    Flush
    9 mm pitches
    8
    total number of 18 mm modules
    4
    [In] rated current
    50 A
    type of rail
    DIN
    locking options description
    Keylock option
    enclosure material
    Enclosure: self-extinguishing material
    colour
    Enclosure: white (RAL 9003)
    Environment
    standards
    EN 60439-3
    IEC 23-3
    IEC 60529
    EN 50102
    IEC 60695-2-1
    IEC 60439-3
    fire resistance
    Back part: 650 °C ( 30 s ) conforming to IEC 60695-2-1
    Front face: 650 °C ( 30 s ) conforming to IEC 60695-2-1
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 130.5 KB
    Date 1/28/16
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /