Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Kaedra, Mini Kaedra
Schneider Electric 13445 Image

13445

Green premium brand logo
Schneider Electric 13445 Image
13445
Green premium brand logo

terminal blocks - 4 holes - for Kaedra

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Terminal block
    Complementary
    distribution block outgoers
    4 holes
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    90 g
    Package 1 Height
    3 cm
    Package 1 width
    10 cm
    Package 1 Length
    10 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    950 g
    Package 2 Height
    11 cm
    Package 2 width
    11 cm
    Package 2 Length
    17 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    100
    Package 3 Weight
    9.987 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    13445 : terminal blocks - 4 holes - for Kaedra
    Description
    terminal blocks - 4 holes - for Kaedra
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    terminal blocks - 4 holes - for Kaedra
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 260.5 KB
    Date 1/10/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    13445 : terminal blocks - 4 holes - for Kaedra
    Description
    terminal blocks - 4 holes - for Kaedra
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    terminal blocks - 4 holes - for Kaedra
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 384 KB
    Date 7/28/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    13445 : terminal blocks - 4 holes - for Kaedra
    Description
    terminal blocks - 4 holes - for Kaedra
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    terminal blocks - 4 holes - for Kaedra
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.