Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Mini Pragma
Schneider Electric 13913 Image
Discontinued

13913

Schneider Electric 13913 Image
Discontinued
13913

Mini Pragma surface enclosure - IP 40 - 3 x 12 modules - opaque door

Show more characteristics
13913 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Modular enclosure
    Nb of 18 mm modules per row
    12
    Nb of horizontal rows
    3
    provided equipment
    (1) marking kit
    (1) insulating plug
    (2) terminal block support
    (2) earth-neutral terminal blocks 22 holes
    Type of door
    Opaque
    width
    256 mm
    height
    451 mm
    depth
    96 mm
    Complementary
    enclosure mounting
    Surface
    9 mm pitches
    24
    total number of 18 mm modules
    36
    [In] rated current
    63 A
    [Ui] rated insulation voltage
    690 V
    type of rail
    DIN
    number of terminal blocks
    2 neutral / earth (Quick) with 22 outgoers
    distribution block outgoers
    22 x 10 mm² for earth / neutral
    22 x 16 mm² for earth / neutral
    locking options description
    Keylock option
    enclosure material
    Enclosure: self-extinguishing material
    colour
    Enclosure: white (RAL 9003)
    Environment
    standards
    IEC 60439-3
    EN 60439-3
    EN 50102
    IEC 60695-2-1
    IEC 60529
    fire resistance
    Back part: 650 °C conforming to IEC 60695-2-1
    Front face: 650 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    Packing Units
    Package 1 Weight
    1.680 kg
    Package 1 Height
    0.950 dm
    Package 1 width
    2.550 dm
    Package 1 Length
    4.500 dm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.