Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Optional auxiliaries
Schneider Electric 18312 Image
Discontinued

18312

Schneider Electric 18312 Image
Discontinued
18312

motor mechanism Multi 9 Tm120 2 poles 230 V50 to 60 Hz

Show more characteristics
18312  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Remote control auxiliary
    device short name
    Tm120
    Complementary
    control type
    Remote control maintained 230 V AC 50/60 Hz
    Coil deconnection
    response time
    1 s (opening)
    2 s (closing)
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    7
    height
    81 mm
    width
    117 mm
    depth
    75 mm
    net weight
    0.3 kg
    product compatibility
    2P C120
    Environment
    standards
    IEC 60947-2
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /