Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Compact NS < 630A
Schneider Electric 29009 Image
Discontinued

29009

Schneider Electric 29009 Image
Discontinued
29009

circuit breaker Compact NS100H - 100 A - 4 poles - fixed - without trip unit

Show more characteristics
29009 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    NS100...250
    product or component type
    Basic frame
    device short name
    Compact NS100H
    circuit breaker name
    Compact NS100H
    poles description
    4P
    neutral position
    Left
    network type
    AC
    DC
    network frequency
    50/60 Hz
    control type
    Toggle
    [In] rated current
    100 A at 40 °C
    100 A at 65 °C
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    750 V DC conforming to IEC 60947-2
    breaking capacity code
    H
    breaking capacity
    10 kA at 600 V AC 50/60 Hz conforming to UL 508
    85 kA at 240 V AC 50/60 Hz conforming to UL 508
    100 kA at 240 V AC 50/60 Hz conforming to NEMA AB1 HIC
    35 kA at 600 V AC 50/60 Hz conforming to NEMA AB1 HIC
    65 kA at 480 V AC 50/60 Hz conforming to NEMA AB1 HIC
    65 kA at 480 V AC 50/60 Hz conforming to UL 508
    10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    100 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    5 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    17.5 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    pollution degree
    3 conforming to IEC 60947
    Complementary
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    protection type
    Without protection
    mechanical durability
    50000 cycles conforming to IEC 60947-2
    electrical durability
    30000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    50000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    35 mm
    height
    161 mm
    width
    140 mm
    depth
    86 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    KEMA
    ASTA
    ASEFA
    LCIE
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Packing Units
    Package 1 Weight
    1.780 kg
    Package 1 Height
    1.350 dm
    Package 1 width
    1.410 dm
    Package 1 Length
    1.740 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 960.5 KB
    Date 1/23/06
    Description
    None
    Substitution document
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 14.7 MB
    Date 11/2/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.