Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Compact NS < 630A
Schneider Electric 29420 Image
Discontinued

29420

Schneider Electric 29420 Image
Discontinued
29420

voltage release MN - 48V AC with time delay - for NS100..630

Show more characteristics
29420 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device short name
    MN with time delay
    product or component type
    Voltage release
    device application
    Control
    range compatibility
    Compact NS
    voltage release type
    Undervoltage release
    [Uc] control circuit voltage
    48 V AC 50/60 Hz
    Complementary
    threshold tripping voltage
    0.35...0.7 Un opening
    0.85 Un closing
    supply holding power
    < 5 VA
    response time
    < 50 ms
    auxiliary connection terminal
    Screw terminal0…1.5 mm²
    Packing Units
    Package 1 Weight
    0.206 kg
    Package 1 Height
    4.000 cm
    Package 1 width
    21.000 cm
    Package 1 Length
    21.000 cm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 2/1/13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.