Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Transferpact
Schneider Electric 31149 Image

31149

Schneider Electric 31149 Image
31149

manual source changeover, for switch disconnector Compact INS320, 320 A, 4 poles

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    INS320...630
    range
    Compact
    device short name
    INS320
    product or component type
    Changeover switch
    device application
    Change source of supply
    range compatibility
    Compact INS INS320 switch disconnector
    poles description
    4P
    network type
    AC
    DC
    network frequency
    50/60 Hz
    mounting mode
    Fixed
    upside connection
    Front
    downside connection
    Front
    suitability for isolation
    Yes
    contact position indicator
    Yes
    [Icm] rated short-circuit making capacity
    330 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz
    50 kA switch-disconnector alone 690 V AC at 50/60 Hz
    Complementary
    transfer switch class
    PC
    number of contact position
    3
    control type
    Direct front rotary handle
    mounting support
    Plate
    Rail
    locking options description
    Padlocking in OFF position
    [Ie] rated operational current
    AC-22A: 320 A AC 50/60 Hz 220/240 V
    AC-22A: 320 A AC 50/60 Hz 380/415 V
    AC-22A: 320 A AC 50/60 Hz 440/480 V
    AC-22A: 320 A AC 50/60 Hz 480 V NEMA
    AC-22A: 320 A AC 50/60 Hz 500/525 V
    AC-22A: 320 A AC 50/60 Hz 660/690 V
    AC-23A: 320 A AC 50/60 Hz 220/240 V
    AC-23A: 320 A AC 50/60 Hz 380/415 V
    AC-23A: 320 A AC 50/60 Hz 440/480 V
    AC-23A: 320 A AC 50/60 Hz 480 V NEMA
    AC-23A: 320 A AC 50/60 Hz 500/525 V
    AC-23A: 320 A AC 50/60 Hz 660/690 V
    DC-22A: 320 A DC 125 V 2 poles in series
    DC-23A: 320 A DC 125 V 2 poles in series
    DC-22A: 320 A DC 250 V 4 poles in series
    DC-23A: 320 A DC 250 V 4 poles in series
    [Ith] conventional free air thermal current
    320 A at 60 °C
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-3
    750 V AC 50/60 Hz conforming to IEC 60947-3
    750 V DC conforming to IEC 60947-3
    250 V DC conforming to IEC 60947-3
    mechanical interlocking
    With mechanical interlocking
    mechanical durability
    10000 cycles
    electrical durability
    AC-22A: 1500 cycles 440 V AC 50/60 Hz
    AC-22A: 1500 cycles 500 V AC 50/60 Hz
    AC-22A: 1500 cycles 690 V AC 50/60 Hz
    AC-23A: 1500 cycles 440 V AC 50/60 Hz
    AC-23A: 1500 cycles 500 V AC 50/60 Hz
    AC-23A: 1500 cycles 690 V AC 50/60 Hz
    DC-23A: 1000 cycles 250 V DC 4 poles in series
    connection pitch
    45 mm
    [Icw] rated short-time withstand current
    11.5 kA during 3 s conforming to IEC 60947-3
    20 kA during 1 s conforming to IEC 60947-3
    4 kA during 30 s conforming to IEC 60947-3
    4.9 kA during 20 s conforming to IEC 60947-3
    height
    205 mm
    width
    395 mm
    depth
    155 mm
    net weight
    13.5 kg
    Environment
    standards
    IEC 60947-3
    IEC 60947-1
    product certifications
    KEMA-KEUR
    CCC
    electrical shock protection class
    Class II
    IP degree of protection
    IP40 conforming to IEC 60947-3
    pollution degree
    3
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 110.3 MB
    Date 10/1/19
    Size pdf
    Size 22.9 MB
    Date 6/13/18
    catalog source changeover system- Compact NS/NSX/INS-INV/Masterpact (Version 2.1)
    Description
    catalog source changeover system-2013- Compact NS/NSX/INS-INV/Masterpact corresponding to the source files under number 313E
    Size pdf
    Size 15.9 MB
    Date 11/23/15
    Description
    catalog source changeover system-2013- Compact NS/NSX/INS-INV/Masterpact corresponding to the source files under number 313E
    Catalogue compact INS/INV40 à 2500A (Version 2.0)
    Description
    noter que: La nouveauté de ce pdf est qu'il contient des liens dans le chapitre "les numéros de catalogue", il est plus à jour que le catalogue papier actuellement en stock, parce que ce pdf web sera mis à jour deux fois par an, les fichiers source de ce catalogue peuvent être commandés sous le numéro de fichiers source 309F
    Size pdf
    Size 34.9 MB
    Date 9/21/17
    Description
    noter que: La nouveauté de ce pdf est qu'il contient des liens dans le chapitre "les numéros de catalogue", il est plus à jour que le catalogue papier actuellement en stock, parce que ce pdf web sera mis à jour deux fois par an, les fichiers source de ce catalogue peuvent être commandés sous le numéro de fichiers source 309F
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size dwg
    Size 1.2 MB
    Date 10/16/17
    Size zip
    Size 1.2 MB
    Date 10/16/17
    Files in document
    stp
    897 KB
    pdf
    316.9 KB
    Size zip
    Size 1.5 MB
    Date 8/29/13
    Files in document
    zip
    640.9 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    manual source changeover, for switch disconnector Compact INS320, 320 A, 4 poles
    Description
    manual source changeover, for switch disconnector Compact INS320, 320 A, 4 poles
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    manual source changeover, for switch disconnector Compact INS320, 320 A, 4 poles
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    manual source changeover, for switch disconnector Compact INS320, 320 A, 4 poles
    Description
    manual source changeover, for switch disconnector Compact INS320, 320 A, 4 poles
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    manual source changeover, for switch disconnector Compact INS320, 320 A, 4 poles
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    manual source changeover, for switch disconnector Compact INS320, 320 A, 4 poles
    Description
    manual source changeover, for switch disconnector Compact INS320, 320 A, 4 poles
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    manual source changeover, for switch disconnector Compact INS320, 320 A, 4 poles
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /