Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ComPact INS/INV
Schneider Electric 31170 Image

31170

Green premium brand logo
Schneider Electric 31170 Image
31170
Green premium brand logo

switch disconnector, Compact INV400, visible break, 400 A, standard version with black rotary handle, 3 poles

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product name
    Compact INV
    poles description
    3P
    network type
    AC
    DC
    network frequency
    50/60 Hz
    handle colour
    Black
    [Ie] rated operational current
    AC-21A: 400 A AC 50/60 Hz 220/240 V
    AC-21A: 400 A AC 50/60 Hz 380/415 V
    AC-21A: 400 A AC 50/60 Hz 440/480 V
    AC-21A: 400 A AC 50/60 Hz 480 V NEMA
    AC-21A: 400 A AC 50/60 Hz 500/525 V
    AC-21A: 400 A AC 50/60 Hz 660/690 V
    AC-22A: 400 A AC 50/60 Hz 220/240 V
    AC-22A: 400 A AC 50/60 Hz 380/415 V
    AC-22A: 400 A AC 50/60 Hz 440/480 V
    AC-22A: 400 A AC 50/60 Hz 480 V NEMA
    AC-22A: 400 A AC 50/60 Hz 500/525 V
    AC-22A: 400 A AC 50/60 Hz 660/690 V
    AC-23A: 400 A AC 50/60 Hz 220/240 V
    AC-23A: 400 A AC 50/60 Hz 380/415 V
    AC-23A: 400 A AC 50/60 Hz 440/480 V
    AC-23A: 400 A AC 50/60 Hz 480 V NEMA
    AC-23A: 400 A AC 50/60 Hz 500/525 V
    AC-23A: 400 A AC 50/60 Hz 660/690 V
    DC-21A: 400 A DC 125 V 2 poles in series
    DC-22A: 400 A DC 125 V 2 poles in series
    DC-23A: 400 A DC 125 V 2 poles in series
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    400 A at 60 °C
    [Icm] rated short-circuit making capacity
    330 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz
    50 kA switch-disconnector alone 690 V AC at 50/60 Hz
    [Ue] rated operational voltage
    125 V DC
    690 V AC 50/60 Hz
    suitability for isolation
    Yes
    contact position indicator
    Yes
    visible break
    Yes
    pollution degree
    3
    Complementary
    control type
    Rotary handle
    mounting mode
    Fixed
    mounting support
    Plate
    Rail
    upside connection
    Front
    downside connection
    Front
    maximum power
    AC-23: 110 kW at 220/240 V AC 50/60 Hz
    AC-23: 110 kW at 230 V AC 50/60 Hz (NEMA)
    AC-23: 200 kW at 380/415 V AC 50/60 Hz
    AC-23: 220 kW at 440 V AC 50/60 Hz
    AC-23: 220 kW at 480 V AC 50/60 Hz (NEMA)
    AC-23: 250 kW at 500/525 V AC 50/60 Hz
    AC-23: 400 kW at 660/690 V AC 50/60 Hz
    rated duty
    Uninterrupted
    [Icw] rated short-time withstand current
    11.5 kA during 3 s conforming to IEC 60947-3
    20 kA during 1 s conforming to IEC 60947-3
    4 kA during 30 s conforming to IEC 60947-3
    4.9 kA during 20 s conforming to IEC 60947-3
    mechanical durability
    10000 cycles
    electrical durability
    AC-21A: 1000 cycles 440 V AC 50/60 Hz
    AC-21A: 1000 cycles 500 V AC 50/60 Hz
    AC-21A: 1000 cycles 690 V AC 50/60 Hz
    AC-22A: 1000 cycles 440 V AC 50/60 Hz
    AC-22A: 1000 cycles 500 V AC 50/60 Hz
    AC-22A: 1000 cycles 690 V AC 50/60 Hz
    AC-23A: 1000 cycles 440 V AC 50/60 Hz
    AC-23A: 1000 cycles 500 V AC 50/60 Hz
    AC-23A: 1000 cycles 690 V AC 50/60 Hz
    DC-21A: 1000 cycles 125 V DC
    DC-22A: 1000 cycles 125 V DC
    DC-23A: 1000 cycles 125 V DC
    connection pitch
    45 mm
    height
    205 mm
    width
    185 mm
    depth
    130 mm
    net weight
    4.6 kg
    Environment
    standards
    IEC 60947-1
    IEC 60947-3
    product certifications
    KEMA-KEUR
    CCC
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Chinese3
    • French5
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Compact switch-disconnectors INS-INV40 to 2500 A catalog (Version 3.2)
    Description
    Compact switch-disconnectors INS-INV40 to 2500 A catalog
    Size pdf
    Size 76.4 MB
    Date 11/7/19
    Description
    Compact switch-disconnectors INS-INV40 to 2500 A catalog
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue (Version 3.2)
    Description
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue 2015, note that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    Size pdf
    Size 68.5 MB
    Date 8/7/18
    Description
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue 2015, note that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    Catalogue compact INS/INV40 à 2500A (Version 2.0)
    Description
    noter que: La nouveauté de ce pdf est qu'il contient des liens dans le chapitre "les numéros de catalogue", il est plus à jour que le catalogue papier actuellement en stock, parce que ce pdf web sera mis à jour deux fois par an, les fichiers source de ce catalogue peuvent être commandés sous le numéro de fichiers source 309F
    Size pdf
    Size 34.9 MB
    Date 9/21/17
    Description
    noter que: La nouveauté de ce pdf est qu'il contient des liens dans le chapitre "les numéros de catalogue", il est plus à jour que le catalogue papier actuellement en stock, parce que ce pdf web sera mis à jour deux fois par an, les fichiers source de ce catalogue peuvent être commandés sous le numéro de fichiers source 309F
    CAD
    Format
    Size
    Date
    Add to My Documents
    Auxiliary contact\Early-make contact CAF (Version 1.0)
    Files in document
    dxf
    38.2 KB
    dwf
    3.6 KB
    wmf
    13.6 KB
    dwg
    35 KB
    Size zip
    Size 90.4 KB
    Date 6/7/05
    Files in document
    dxf
    38.2 KB
    dwf
    3.6 KB
    wmf
    13.6 KB
    dwg
    35 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.5 MB
    Date 3/1/18
    Description
    04445386AA
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 599.4 KB
    Date 5/24/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 92.4 KB
    Date 4/23/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    switch disconnector, Compact INV400, visible break, 400 A, standard version with black rotary handle, 3 poles
    Description
    switch disconnector, Compact INV400, visible break, 400 A, standard version with black rotary handle, 3 poles
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    switch disconnector, Compact INV400, visible break, 400 A, standard version with black rotary handle, 3 poles
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    switch disconnector, Compact INV400, visible break, 400 A, standard version with black rotary handle, 3 poles
    Description
    switch disconnector, Compact INV400, visible break, 400 A, standard version with black rotary handle, 3 poles
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    switch disconnector, Compact INV400, visible break, 400 A, standard version with black rotary handle, 3 poles
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    switch disconnector, Compact INV400, visible break, 400 A, standard version with black rotary handle, 3 poles
    Description
    switch disconnector, Compact INV400, visible break, 400 A, standard version with black rotary handle, 3 poles
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    switch disconnector, Compact INV400, visible break, 400 A, standard version with black rotary handle, 3 poles
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /