Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact INS/INV
Schneider Electric 31171 Image

31171

Green premium brand logo
Schneider Electric 31171 Image
31171
Green premium brand logo

switch disconnector, Compact INV400, visible break, 400 A, standard version with black rotary handle, 4 poles

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Compact
    product name
    Compact INV
    product or component type
    Switch disconnector
    poles description
    4P
    network type
    DC
    AC
    network frequency
    50/60 Hz
    handle colour
    Black
    [Ie] rated operational current
    AC-21A: 400 A AC 50/60 Hz 220/240 V
    AC-21A: 400 A AC 50/60 Hz 380/415 V
    AC-21A: 400 A AC 50/60 Hz 440/480 V
    AC-21A: 400 A AC 50/60 Hz 480 V NEMA
    AC-21A: 400 A AC 50/60 Hz 500/525 V
    AC-21A: 400 A AC 50/60 Hz 660/690 V
    AC-22A: 400 A AC 50/60 Hz 220/240 V
    AC-22A: 400 A AC 50/60 Hz 380/415 V
    AC-22A: 400 A AC 50/60 Hz 440/480 V
    AC-22A: 400 A AC 50/60 Hz 480 V NEMA
    AC-22A: 400 A AC 50/60 Hz 500/525 V
    AC-22A: 400 A AC 50/60 Hz 660/690 V
    AC-23A: 400 A AC 50/60 Hz 220/240 V
    AC-23A: 400 A AC 50/60 Hz 380/415 V
    AC-23A: 400 A AC 50/60 Hz 440/480 V
    AC-23A: 400 A AC 50/60 Hz 480 V NEMA
    AC-23A: 400 A AC 50/60 Hz 500/525 V
    AC-23A: 400 A AC 50/60 Hz 660/690 V
    DC-21A: 400 A DC 125 V 2 poles in series
    DC-22A: 400 A DC 125 V 2 poles in series
    DC-23A: 400 A DC 125 V 2 poles in series
    DC-21A: 400 A DC 250 V 4 poles in series
    DC-22A: 400 A DC 250 V 4 poles in series
    DC-23A: 400 A DC 250 V 4 poles in series
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    400 A at 60 °C
    [Icm] rated short-circuit making capacity
    330 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz
    50 kA switch-disconnector alone 690 V AC at 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    250 V DC
    suitability for isolation
    Yes
    contact position indicator
    Yes
    visible break
    Yes
    pollution degree
    3
    Complementary
    control type
    Rotary handle
    mounting mode
    Fixed
    mounting support
    Plate
    Rail
    upside connection
    Front
    downside connection
    Front
    maximum power
    AC-23: 110 kW at 220/240 V AC 50/60 Hz
    AC-23: 110 kW at 230 V AC 50/60 Hz (NEMA)
    AC-23: 200 kW at 380/415 V AC 50/60 Hz
    AC-23: 220 kW at 440 V AC 50/60 Hz
    AC-23: 220 kW at 480 V AC 50/60 Hz (NEMA)
    AC-23: 250 kW at 500/525 V AC 50/60 Hz
    AC-23: 400 kW at 660/690 V AC 50/60 Hz
    rated duty
    Uninterrupted
    [Icw] rated short-time withstand current
    11.5 kA during 3 s conforming to IEC 60947-3
    20 kA during 1 s conforming to IEC 60947-3
    4 kA during 30 s conforming to IEC 60947-3
    4.9 kA during 20 s conforming to IEC 60947-3
    mechanical durability
    10000 cycles
    electrical durability
    AC-21A: 1000 cycles 440 V AC 50/60 Hz
    AC-21A: 1000 cycles 500 V AC 50/60 Hz
    AC-21A: 1000 cycles 690 V AC 50/60 Hz
    AC-22A: 1000 cycles 440 V AC 50/60 Hz
    AC-22A: 1000 cycles 500 V AC 50/60 Hz
    AC-22A: 1000 cycles 690 V AC 50/60 Hz
    AC-23A: 1000 cycles 440 V AC 50/60 Hz
    AC-23A: 1000 cycles 500 V AC 50/60 Hz
    AC-23A: 1000 cycles 690 V AC 50/60 Hz
    DC-21A: 1000 cycles 250 V DC
    DC-22A: 1000 cycles 250 V DC
    DC-23A: 1000 cycles 250 V DC
    connection pitch
    45 mm
    height
    205 mm
    width
    185 mm
    depth
    130 mm
    net weight
    4.9 kg
    Environment
    standards
    IEC 60947-3
    IEC 60947-1
    product certifications
    KEMA-KEUR
    CCC
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    5.517 kg
    Package 1 Height
    18.8 cm
    Package 1 width
    19.2 cm
    Package 1 Length
    22.5 cm
    Unit Type of Package 2
    S04
    Number of Units in Package 2
    4
    Package 2 Weight
    23.036 kg
    Package 2 Height
    30 cm
    Package 2 width
    40 cm
    Package 2 Length
    60 cm
    Unit Type of Package 3
    P12
    Number of Units in Package 3
    16
    Package 3 Weight
    100.272 kg
    Package 3 Height
    80 cm
    Package 3 width
    80 cm
    Package 3 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English13
    • French6
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V (Version 1.9)
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 2/10/20
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalog (Version 3.3)
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    prp.document.label.format pdf
    Size 67.8 MB
    Date 1/31/20
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    Compact switch-disconnectors INS-INV40 to 2500 A catalog (Version 4.0)
    Description
    Compact switch-disconnectors INS-INV40 to 2500 A catalog
    prp.document.label.format pdf
    Size 41.2 MB
    Date 12/9/19
    Description
    Compact switch-disconnectors INS-INV40 to 2500 A catalog
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 1/1/20
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 1/1/20
    prp.document.label.format pdf
    Size 12.1 MB
    Date 1/1/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 701.7 KB
    Date 7/28/14
    Files in document
    VISIBLE BREAK SWITCH DISCONNECTOR (Version 1.0)
    Files in document
    stp
    536.7 KB
    zip
    242.1 KB
    prp.document.label.format zip
    Size 778.8 KB
    Date 9/26/13
    Files in document
    stp
    536.7 KB
    zip
    242.1 KB
    Auxiliary contact\Early-make contact CAF (Version 1.0)
    Files in document
    dxf
    38.2 KB
    dwf
    3.6 KB
    wmf
    13.6 KB
    dwg
    35 KB
    prp.document.label.format zip
    Size 90.4 KB
    Date 6/7/05
    Files in document
    dxf
    38.2 KB
    dwf
    3.6 KB
    wmf
    13.6 KB
    dwg
    35 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.5 MB
    Date 3/1/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    31171 : visible break switch-disconnector Compact INV400 - 400 A - 4 poles
    Description
    visible break switch-disconnector Compact INV400 - 400 A - 4 poles
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    visible break switch-disconnector Compact INV400 - 400 A - 4 poles
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 599.4 KB
    Date 5/24/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 92.4 KB
    Date 4/23/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    31171 : visible break switch-disconnector Compact INV400 - 400 A - 4 poles
    Description
    visible break switch-disconnector Compact INV400 - 400 A - 4 poles
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    visible break switch-disconnector Compact INV400 - 400 A - 4 poles
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    31171 : visible break switch-disconnector Compact INV400 - 400 A - 4 poles
    Description
    visible break switch-disconnector Compact INV400 - 400 A - 4 poles
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    visible break switch-disconnector Compact INV400 - 400 A - 4 poles
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.