Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact INS/INV
Schneider Electric 31370 Image

31370

Green premium brand logo
Schneider Electric 31370 Image
31370
Green premium brand logo

switch disconnector, Compact INV630b, visible break, 630 A, standard version with black rotary handle, 3 poles

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Compact
    product name
    Compact INS
    product or component type
    Switch disconnector
    poles description
    3P
    network type
    DC
    AC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    AC-21A: 630 A AC 50/60 Hz 220/240 V
    AC-21A: 630 A AC 50/60 Hz 380/415 V
    AC-21A: 630 A AC 50/60 Hz 440/480 V
    AC-21A: 630 A AC 50/60 Hz 480 V NEMA
    AC-21A: 630 A AC 50/60 Hz 500/525 V
    AC-21A: 630 A AC 50/60 Hz 660/690 V
    AC-22A: 630 A AC 50/60 Hz 220/240 V
    AC-22A: 630 A AC 50/60 Hz 380/415 V
    AC-22A: 630 A AC 50/60 Hz 440/480 V
    AC-22A: 630 A AC 50/60 Hz 480 V NEMA
    AC-22A: 630 A AC 50/60 Hz 500/525 V
    AC-22A: 630 A AC 50/60 Hz 660/690 V
    AC-23A: 630 A AC 50/60 Hz 220/240 V
    AC-23A: 630 A AC 50/60 Hz 380/415 V
    AC-23A: 630 A AC 50/60 Hz 440/480 V
    AC-23A: 630 A AC 50/60 Hz 480 V NEMA
    AC-23A: 630 A AC 50/60 Hz 500/525 V
    AC-23A: 630 A AC 50/60 Hz 660/690 V
    DC-21A: 630 A DC 125 V 2 poles in series
    DC-22A: 630 A DC 125 V 2 poles in series
    DC-23A: 630 A DC 125 V 2 poles in series
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    12 kV
    [Ith] conventional free air thermal current
    630 A at 60 °C
    [Icm] rated short-circuit making capacity
    330 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz
    75 kA switch-disconnector alone 690 V AC at 50/60 Hz
    [Ue] rated operational voltage
    125 V DC
    690 V AC 50/60 Hz
    suitability for isolation
    Yes
    contact position indicator
    Yes
    visible break
    Yes
    pollution degree
    3
    Complementary
    control type
    Direct front rotary handle
    handle colour
    Black
    mounting mode
    Fixed
    mounting support
    Rail
    Plate
    upside connection
    Front
    downside connection
    Front
    maximum power
    AC-23: 250 kW at 220/240 V AC 50/60 Hz
    AC-23: 400 kW at 380/400 V AC 50/60 Hz
    AC-23: 500 kW at 415 V AC 50/60 Hz
    AC-23: 560 kW at 500/525 V AC 50/60 Hz
    AC-23: 710 kW at 660/690 V AC 50/60 Hz
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    [Icw] rated short-time withstand current
    10 kA during 20 s conforming to IEC 60947-3
    20 kA during 3 s conforming to IEC 60947-3
    35 kA during 1 s conforming to IEC 60947-3
    42 kA during 0.8 s conforming to IEC 60947-3
    50 kA during 0.5 s conforming to IEC 60947-3
    8 kA during 30 s conforming to IEC 60947-3
    mechanical durability
    5000 cycles
    electrical durability
    AC-21A: 1000 cycles 220/240 V AC 50/60 Hz
    AC-21A: 1000 cycles 380/415 V AC 50/60 Hz
    AC-21A: 1000 cycles 440/480 V AC 50/60 Hz
    AC-21A: 1000 cycles 500/525 V AC 50/60 Hz
    AC-21A: 1000 cycles 660/690 V AC 50/60 Hz
    AC-22A: 1000 cycles 220/240 V AC 50/60 Hz
    AC-22A: 1000 cycles 380/415 V AC 50/60 Hz
    AC-22A: 1000 cycles 440/480 V AC 50/60 Hz
    AC-22A: 1000 cycles 500/525 V AC 50/60 Hz
    AC-22A: 1000 cycles 660/690 V AC 50/60 Hz
    AC-23A: 1000 cycles 220/240 V AC 50/60 Hz
    AC-23A: 1000 cycles 380/415 V AC 50/60 Hz
    AC-23A: 1000 cycles 440/480 V AC 50/60 Hz
    AC-23A: 1000 cycles 500/525 V AC 50/60 Hz
    AC-23A: 1000 cycles 660/690 V AC 50/60 Hz
    DC-21A: 1000 cycles 125 V DC 2 poles in series
    DC-22A: 1000 cycles 125 V DC 2 poles in series
    DC-23A: 1000 cycles 125 V DC 2 poles in series
    connection pitch
    70 mm
    height
    300 mm
    width
    340 mm
    depth
    146.5 mm
    net weight
    14 kg
    Environment
    standards
    IEC 60947-1
    IEC 60947-3
    product certifications
    KEMA-KEUR
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Packing Units
    Package 1 Weight
    15.642 kg
    Package 1 Height
    2.000 dm
    Package 1 width
    3.300 dm
    Package 1 Length
    3.650 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalog (Version 3.3)
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    prp.document.label.format pdf
    Size 67.8 MB
    Date 1/31/20
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    Compact switch-disconnectors INS-INV40 to 2500 A catalog (Version 4.0)
    Description
    Compact switch-disconnectors INS-INV40 to 2500 A catalog
    prp.document.label.format pdf
    Size 41.2 MB
    Date 12/9/19
    Description
    Compact switch-disconnectors INS-INV40 to 2500 A catalog
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 2.7 MB
    Date 1/9/18
    Files in document
    Auxiliary contact\Early-make contact CAF (Version 1.0)
    Files in document
    dxf
    38.2 KB
    dwf
    3.6 KB
    wmf
    13.6 KB
    dwg
    35 KB
    prp.document.label.format zip
    Size 90.4 KB
    Date 6/7/05
    Files in document
    dxf
    38.2 KB
    dwf
    3.6 KB
    wmf
    13.6 KB
    dwg
    35 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 12/3/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    31370 : switch disconnector, Compact INV630b, visible break, 630 A, standard version with black rotary handle, 3 poles
    Description
    switch disconnector, Compact INV630b, visible break, 630 A, standard version with black rotary handle, 3 poles
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    switch disconnector, Compact INV630b, visible break, 630 A, standard version with black rotary handle, 3 poles
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 599.4 KB
    Date 5/24/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.9 KB
    Date 4/23/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    31370 : switch disconnector, Compact INV630b, visible break, 630 A, standard version with black rotary handle, 3 poles
    Description
    switch disconnector, Compact INV630b, visible break, 630 A, standard version with black rotary handle, 3 poles
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    switch disconnector, Compact INV630b, visible break, 630 A, standard version with black rotary handle, 3 poles
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.