Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ComPact NS
Schneider Electric 31602 Image
Discontinued

31602

Schneider Electric 31602 Image
Discontinued
31602

circuit breaker Compact NB250N - TMD - 175 A - 3 poles 3d

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Compact
    range
    Compact
    product name
    Compact NB250N
    device short name
    Compact NB250N
    product or component type
    Circuit breaker
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    [In] rated current
    250 A at 50 °C
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    500 V AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity code
    N
    breaking capacity
    15 kA at 480 V AC 50/60 Hz conforming to NEMA AB1 HIC
    30 kA at 240 V AC 50/60 Hz conforming to NEMA AB1 HIC
    15 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2
    30 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    7.5 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    15 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    9 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2
    3.75 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    7.5 kA at 415 V AC 50/60 Hz conforming to IEC 60947-2
    7.5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    175 A
    protection type
    Overload protection (long time)
    pollution degree
    3 conforming to IEC 60529
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    8000 cycles
    electrical durability
    Category A: 1000 cycles 440 V AC 50/60 Hz conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    Positive contact indication
    height
    161 mm
    width
    105 mm
    depth
    86 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    LCIE
    KEMA
    ASEFA
    ASTA
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 555.4 KB
    Date 2/2/05
    Description
    None
    Size pdf
    Size 746.6 KB
    Date 2/2/05
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /