Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Compact NS < 630A
Schneider Electric 31619 Image
Discontinued

31619

Schneider Electric 31619 Image
Discontinued
31619

switch-disconnector Compact NS - 250 NA - 250 A - 2 poles

Show more characteristics
31619  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    NS100...250
    range
    Compact
    product name
    Compact NS250 NA
    device short name
    Compact NS250 NA
    product or component type
    Switch disconnector
    device application
    Distribution
    poles description
    2P
    network type
    DC
    AC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    AC-22A: 250 A AC 50/60 Hz 220/240 V
    AC-22A: 250 A AC 50/60 Hz 380/415 V
    AC-22A: 250 A AC 50/60 Hz 440/480 V
    AC-22A: 250 A AC 50/60 Hz 500/525 V
    AC-22A: 250 A AC 50/60 Hz 660/690 V
    AC-23A: 250 A AC 50/60 Hz 220/240 V
    AC-23A: 250 A AC 50/60 Hz 380/415 V
    AC-23A: 250 A AC 50/60 Hz 440/480 V
    AC-23A: 250 A AC 50/60 Hz 500/525 V
    AC-23A: 250 A AC 50/60 Hz 660/690 V
    DC-22A: 250 A DC 250 V 1P
    DC-22A: 250 A DC 500 V 2 poles in series
    DC-23A: 250 A DC 250 V 1P
    DC-23A: 250 A DC 500 V 2 poles in series
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz conforming to IEC 60947-3
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-3
    [Ith] conventional free air thermal current
    250 A at 60 °C
    [Icm] rated short-circuit making capacity
    4.9 kA
    [Ue] rated operational voltage
    500 V DC conforming to IEC 60947-3
    690 V AC 50/60 Hz conforming to IEC 60947-3
    breaking capacity code
    NA
    suitability for isolation
    Yes conforming to IEC 60947-3
    contact position indicator
    Yes
    visible break
    No
    pollution degree
    3 conforming to IEC 60947-3
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    upside connection
    Front
    downside connection
    Front
    [Icw] rated short-time withstand current
    1.35 kA during 20 s conforming to IEC 60947-3
    3.5 kA during 1 s conforming to IEC 60947-3
    3.5 kA during 3 s conforming to IEC 60947-3
    mechanical durability
    20000 cycles conforming to IEC 60947-3
    electrical durability
    AC-22A: 20000 cycles 690 V AC 50/60 Hz conforming to IEC 60947-3
    AC-23A: 10000 cycles 440 V AC 50/60 Hz conforming to IEC 60947-3
    AC-23A: 20000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3
    DC-23A: 10000 cycles 250 V DC conforming to IEC 60947-3
    DC-23A: 20000 cycles 250 V DC In/2 conforming to IEC 60947-3
    connection pitch
    35 mm
    height
    161 mm
    width
    105 mm
    depth
    86 mm
    net weight
    1.8 kg
    Environment
    standards
    IEC 60947-3
    product certifications
    ASTA
    ASEFA
    KEMA
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Switch (NS100NA-NS250A) (Version 1.2)
    Description
    Switch (NS100NA-NS250A)
    Size pdf
    Size 1,003.8 KB
    Date 2/28/06
    Description
    Switch (NS100NA-NS250A)
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 960.5 KB
    Date 1/23/06
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /