Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MasterPact Switch-disconnectors
Schneider Electric 34039 Image

34039

Green premium brand logo
Schneider Electric 34039 Image
34039
Green premium brand logo

switch-disconnector Masterpact NT08HF - 800 A - 600 V - 3 poles - fix - UL 489

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Masterpact
    product name
    Masterpact NT UL 489
    product or component type
    Switch disconnector
    device short name
    Masterpact NT08
    switch-disconnector name
    Masterpact NT08HF
    device application
    Protection
    poles description
    3P
    network type
    AC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    800 A AC 50/60 Hz
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to UL 489
    [Ue] rated operational voltage
    240...600 V AC 50/60 Hz conforming to UL 489
    breaking capacity code
    HF
    Complementary
    control type
    Push-button
    mounting mode
    Fixed
    [Icw] rated short-time withstand current
    50 kA at 480 V
    50 kA at 600 V
    65 kA at 220 V
    mechanical durability
    12500 cycles without maintenance conforming to UL 489
    electrical durability
    2800 cycles without maintenance
    connection pitch
    70 mm
    height
    301 mm
    width
    276 mm
    depth
    196 mm
    net weight
    14 kg
    integral instant protection
    40 kA
    Environment
    standards
    UL 489
    IP degree of protection
    IP30
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    34 kg
    Package 1 Height
    60 cm
    Package 1 width
    60 cm
    Package 1 Length
    80 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    switch disconnector Masterpact NT (Version 1.0)
    Files in document
    stp
    682.7 KB
    zip
    384.5 KB
    prp.document.label.format zip
    Size 1 MB
    Date 9/13/13
    Files in document
    stp
    682.7 KB
    zip
    384.5 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    34039 : switch-disconnector Masterpact NT08HF - 800 A - 600 V - 3 poles - fix - UL 489
    Description
    switch-disconnector Masterpact NT08HF - 800 A - 600 V - 3 poles - fix - UL 489
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    switch-disconnector Masterpact NT08HF - 800 A - 600 V - 3 poles - fix - UL 489
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 653.1 KB
    Date 12/18/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    34039 : switch-disconnector Masterpact NT08HF - 800 A - 600 V - 3 poles - fix - UL 489
    Description
    switch-disconnector Masterpact NT08HF - 800 A - 600 V - 3 poles - fix - UL 489
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    switch-disconnector Masterpact NT08HF - 800 A - 600 V - 3 poles - fix - UL 489
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Masterpact NT (Version 1.1)
    Description
    None
    prp.document.label.format pdf
    Size 979.5 KB
    Date 3/4/10
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.