Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all MasterPact NT and NW UL 489 listed
Schneider Electric 34040 Image

34040

Green premium brand logo
Schneider Electric 34040 Image
34040
Green premium brand logo

switch-disconnector Masterpact NT08HF - 800 A - 600 V - 4 poles - fix - UL 489

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    product name
    Masterpact NT UL 489
    product or component type
    Switch disconnector
    device short name
    Masterpact NT08
    switch-disconnector name
    Masterpact NT08HF
    device application
    Protection
    poles description
    4P
    network type
    AC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    800 A AC 50/60 Hz
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to UL 489
    [Ue] rated operational voltage
    240...600 V AC 50/60 Hz conforming to UL 489
    breaking capacity code
    HF
    Complementary
    control type
    Push-button
    mounting mode
    Fixed
    operating rate
    10 cyc/h maximum
    [Icw] rated short-time withstand current
    50 kA at 480 V
    50 kA at 600 V
    65 kA at 220 V
    mechanical durability
    12500 cycles without maintenance conforming to UL 489
    electrical durability
    2800 cycles without maintenance
    connection pitch
    70 mm
    height
    301 mm
    width
    346 mm
    depth
    196 mm
    net weight
    18 kg
    integral instant protection
    40 kA
    Environment
    standards
    UL 489
    IP degree of protection
    IP30
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English5
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 653.1 KB
    Date 12/18/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    switch-disconnector Masterpact NT08HF - 800 A - 600 V - 4 poles - fix - UL 489
    Description
    switch-disconnector Masterpact NT08HF - 800 A - 600 V - 4 poles - fix - UL 489
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    switch-disconnector Masterpact NT08HF - 800 A - 600 V - 4 poles - fix - UL 489
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Masterpact NT (Version 1.1)
    Description
    None
    Size pdf
    Size 979.5 KB
    Date 3/4/10
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    switch-disconnector Masterpact NT08HF - 800 A - 600 V - 4 poles - fix - UL 489
    Description
    switch-disconnector Masterpact NT08HF - 800 A - 600 V - 4 poles - fix - UL 489
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    switch-disconnector Masterpact NT08HF - 800 A - 600 V - 4 poles - fix - UL 489
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    switch-disconnector Masterpact NT08HF - 800 A - 600 V - 4 poles - fix - UL 489
    Description
    switch-disconnector Masterpact NT08HF - 800 A - 600 V - 4 poles - fix - UL 489
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    switch-disconnector Masterpact NT08HF - 800 A - 600 V - 4 poles - fix - UL 489
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /