Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Cable Accessories and Fixing
Schneider Electric 3782260 Image

3782260

Green premium brand logo
Schneider Electric 3782260 Image
3782260
Green premium brand logo

Thorsman - TSC 4.2x25 - screw - large thin head - set of 100

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product or component type
    Screw
    device short name
    TSC
    device application
    Metal sheet 2 x 0.9 mm
    Most materials
    screw type
    Fully threaded with twin thread
    tool type
    screwdriver
    powerdriver
    quantity per set
    Set of 100
    Complementary
    screw diameter
    4.2 mm
    screw length
    25 mm
    shape of screw head
    Large thin head
    screwdriver shape
    Philips No 2
    material
    Screw: acid-proof stainless steel AISI 316
    atmospheric-corrosivity category
    C5-M
    net weight
    0.00252 kg
    Environment
    ambient air temperature for operation
    -40…250 °C
    Packing Units
    Package 1 Weight
    2.520 g
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/29/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    3782260 : Thorsman - TSC 4.2x25 - screw - large thin head - set of 100
    Description
    Thorsman - TSC 4.2x25 - screw - large thin head - set of 100
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Thorsman - TSC 4.2x25 - screw - large thin head - set of 100
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    3782260 : Thorsman - TSC 4.2x25 - screw - large thin head - set of 100
    Description
    Thorsman - TSC 4.2x25 - screw - large thin head - set of 100
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Thorsman - TSC 4.2x25 - screw - large thin head - set of 100
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Screws (Version 1.0)
    Description
    PEP TEL - Source files available in a Zip file contained in the "Links" folder
    prp.document.label.format pdf
    Size 167 KB
    Date 11/1/11
    Description
    PEP TEL - Source files available in a Zip file contained in the "Links" folder
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.