Welcome to the Schneider Electric corporate Website

Select your location

View all   RL-series
Schneider Electric 420100200 Image

420100200

Schneider Electric 420100200 Image
420100200

Sectionalizer RLseries 15kV, 630A, 16kA, BT,

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    RL series
    product or component type
    Sectionalizer
    Complementary
    rated voltage
    15.5 kV
    [In] rated current
    630 A
    [Icm] rated short-circuit making capacity
    16 kA RMS voltage
    40 kA peak
    operating time
    < 2 s closing
    < 2 s opening
    mechanical durability
    10000 cycles
    600 cycles full load
    [Icw] rated short-time withstand current
    16 kA
    charging current
    25 A cable charging
    10 A line charging
    [Uimp] rated impulse withstand voltage
    125 kV phase to earth
    125 kV phase to phase
    145 kV across interrupter
    rated short-duration power frequency withstand voltage
    50 kV across interrupter
    net weight
    41 kg control cubicle with control cable
    128 kg CB with pole mount bracket
    285 kg gross weight of crate
    height
    755 mm
    width
    1200 mm
    depth
    1150 mm
    Environment
    ambient air temperature for operation
    -30…50 °C
    environmental characteristic
    Solar radiation 1.1 kW/m²
    relative humidity
    0…100 %
    operating altitude
    3000 m
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.7 MB
    Date 10/18/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 12.2 MB
    Date 9/11/19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.4 MB
    Date 9/24/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /