Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric 4260106 Image

4260106

Schneider Electric 4260106 Image
4260106

OptiLine 50 - floor trunking for floor mounted - 3 compartments - 250 x 28 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product type
    Floor trunking
    quantity package 1 / unit
    2 m
    Complementary
    device mounting
    Floor mounted
    compartment partitioning
    3 compartments
    trunking material
    Steel
    surface finish
    Galvanized
    height
    28 mm
    width
    250 mm
    depth
    2000 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    The Actassi system (Version 1.3)
    Description
    Actassi offer dedicated to USA. Compatible with the local standards
    Size pdf
    Size 2.4 MB
    Date 6/19/19
    Description
    Actassi offer dedicated to USA. Compatible with the local standards
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Size pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Size pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    OptiLine 50 Floor box, metal (Version 1.1)
    Description
    PEP OptiLine 50
    Size pdf
    Size 1.2 MB
    Date 10/12/09
    Description
    PEP OptiLine 50
    OptiLine 50 Floor box, plastic (Version 1.1)
    Description
    PEP OptiLine 50
    Size pdf
    Size 413.1 KB
    Date 10/12/09
    Description
    PEP OptiLine 50
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /