Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric 4260117 Image

4260117

Schneider Electric 4260117 Image
4260117

OptiLine 50 - floor trunking for floor mounted - 3 compartments - 350 x 38 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product type
    Floor trunking
    quantity package 1 / unit
    2 m
    Complementary
    device mounting
    Floor mounted
    compartment partitioning
    3 compartments
    trunking material
    Steel
    surface finish
    Galvanized
    height
    38 mm
    width
    350 mm
    depth
    2000 mm
    Packing Units
    Unit Type of Package 2
    PAL
    Number of Units in Package 2
    60
    Package 2 Weight
    36000 kg
    Package 2 Height
    80 cm
    Package 2 width
    120 cm
    Package 2 Length
    200 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    4260117 : 4260117_ROHS_DECLARATION
    Description
    4260117_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    4260117_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Performa PALT Mesh tray (Version 1.0)
    Description
    PEP Performa - source files available in a Zip file contained in the Links folder
    prp.document.label.format pdf
    Size 331.1 KB
    Date 10/27/11
    Description
    PEP Performa - source files available in a Zip file contained in the Links folder
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.