Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Polinorma Cable Trays
Schneider Electric 4321190 Image

4321190

Green premium brand logo
Schneider Electric 4321190 Image
4321190
Green premium brand logo

Polinorma - horizontal wall bracket - PVC - 500 mm - grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Polinorma
    product or component type
    Horizontal bracket
    colour
    Grey (RAL 7030)
    quantity per set
    Set of 2
    Complementary
    permanent permissible load
    175 kg
    product destination
    Cable tray H= 100 mm W= 500 mm
    mounting support
    Wall
    material
    PVC (polyvinyl chloride)
    height
    160 mm
    width
    80 mm
    depth
    560 mm
    Environment
    flame retardance
    V0
    standards
    UNE 23727
    EN 60695-11-10
    IEC 61537
    ambient air temperature for operation
    -20…60 °C
    IK degree of protection
    IK10
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.185 kg
    Package 1 Height
    68 cm
    Package 1 width
    68 cm
    Package 1 Length
    68 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    4321190 : Polinorma - horizontal wall bracket - PVC - 500 mm - grey
    Description
    Polinorma - horizontal wall bracket - PVC - 500 mm - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Polinorma - horizontal wall bracket - PVC - 500 mm - grey
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 356 KB
    Date 6/17/16
    prp.document.label.format pdf
    Size 4 MB
    Date 4/18/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    4321190 : Polinorma - horizontal wall bracket - PVC - 500 mm - grey
    Description
    Polinorma - horizontal wall bracket - PVC - 500 mm - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Polinorma - horizontal wall bracket - PVC - 500 mm - grey
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    4321190 : Polinorma - horizontal wall bracket - PVC - 500 mm - grey
    Description
    Polinorma - horizontal wall bracket - PVC - 500 mm - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Polinorma - horizontal wall bracket - PVC - 500 mm - grey
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.