Welcome to the Schneider Electric corporate Website

Select your location

View all   Polinorma Cable Trays
Schneider Electric 4321415 Image

4321415

Schneider Electric 4321415 Image
4321415

Polinorma - suspension bracket - 150 mm - grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Polinorma
    product or component type
    Suspension bracket
    colour
    Grey (RAL 7030)
    quantity per set
    Set of 4
    Complementary
    product destination
    Cable tray H= 40 mm W= 150 mm
    Cable tray H= 60 mm W= 150 mm
    material
    PVC (polyvinyl chloride)
    height
    75 mm
    width
    175 mm
    length
    80 mm
    permanent permissible load
    80 kg
    Environment
    flame retardance
    V0
    standards
    IEC 61537
    UNE 23727
    EN 60695-11-10
    ambient air temperature for operation
    -20…60 °C
    IK degree of protection
    IK10
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    4321415 : Polinorma - suspension bracket - 150 mm - grey
    Description
    Polinorma - suspension bracket - 150 mm - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Polinorma - suspension bracket - 150 mm - grey
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 356 KB
    Date 6/17/16
    prp.document.label.format pdf
    Size 4 MB
    Date 4/18/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    4321415 : Polinorma - suspension bracket - 150 mm - grey
    Description
    Polinorma - suspension bracket - 150 mm - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Polinorma - suspension bracket - 150 mm - grey
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    4321415 : Polinorma - suspension bracket - 150 mm - grey
    Description
    Polinorma - suspension bracket - 150 mm - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Polinorma - suspension bracket - 150 mm - grey
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /