Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Polinorma Cable Trays
Schneider Electric 4326605 Image

4326605

Green premium brand logo
Schneider Electric 4326605 Image
4326605
Green premium brand logo

Performa - bolt - M8x20 - stainless - 23.5 mm x 13.5 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Performa
    product or component type
    Bolt
    quantity per set
    Set of 50
    screw type
    M8 x 20 mm
    Complementary
    material
    Steel (stainless)
    product destination
    Mesh tray stainless steel
    Mesh tray hot-dip galvanized
    height
    23.5 mm
    width
    13.5 mm
    surface treatment compatibility
    Stainless steel
    Hot-dip galvanized
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    21 g
    Package 1 Height
    2 cm
    Package 1 width
    2 cm
    Package 1 Length
    2.2 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • German1
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Performa mesh trays (Version 5.6)
    Description
    Performa mesh trays - Product catalogue
    prp.document.label.format pdf
    Size 14.1 MB
    Date 4/17/20
    Description
    Performa mesh trays - Product catalogue
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 4/17/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    4326605 : 4326605_ROHS_CHINA_DECLARATION
    Description
    4326605_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    4326605_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 356 KB
    Date 6/17/16
    prp.document.label.format pdf
    Size 429.7 KB
    Date 6/17/16
    prp.document.label.format pdf
    Size 4 MB
    Date 4/18/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    4326605 : 4326605_ROHS_DECLARATION
    Description
    4326605_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    4326605_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    4326605 : 4326605_REACH_DECLARATION
    Description
    4326605_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    4326605_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.