Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Performa Mesh Trays
Schneider Electric 4511130 Image

4511130

Green premium brand logo
Schneider Electric 4511130 Image
4511130
Green premium brand logo

Performa - mesh tray - electro-zinc - 35 mm x 300 mm x 3000 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Performa
    product or component type
    Mesh tray
    quantity per set
    12 m
    Complementary
    shape
    U-shape
    material
    Steel C4D (electro-zinc)
    atmospheric-corrosivity category
    C1
    longitudinal wire diameter
    4.4 mm
    transversal wire diameter
    3.9 mm
    cable cross section
    9088 mm²
    standards
    DIN 4102-12
    EN 12329
    EN/ISO 9227
    IEC 60068-2-75
    IEC 61537
    EN 50102
    length
    3 m
    height
    40 mm
    width
    300 mm
    height compatibility
    35 mm
    width compatibility
    300 mm
    surface treatment compatibility
    Electro-zinc
    Environment
    ambient air temperature for operation
    -40…120 °C
    IK degree of protection
    IK10
    Packing Units
    Package 1 Weight
    1.000 kg
    Package 1 Height
    3.500 cm
    Package 1 width
    30.000 cm
    Package 1 Length
    300.000 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • German1
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Performa mesh trays (Version 5.6)
    Description
    Performa mesh trays - Product catalogue
    prp.document.label.format pdf
    Size 14.1 MB
    Date 4/17/20
    Description
    Performa mesh trays - Product catalogue
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 82.7 KB
    Date 6/7/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    4511130 : 4511130_ROHS_CHINA_DECLARATION
    Description
    4511130_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    4511130_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 429.7 KB
    Date 6/17/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    4511130 : 4511130_ROHS_DECLARATION
    Description
    4511130_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    4511130_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 983.9 KB
    Date 4/12/09
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    4511130 : 4511130_REACH_DECLARATION
    Description
    4511130_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    4511130_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.