Welcome to the Schneider Electric corporate Website

Select your location

View all   Thorsman Installation System
Schneider Electric 5532021 Image

5532021

Green premium brand logo
Schneider Electric 5532021 Image
5532021
Green premium brand logo

Thorsman - TEK-U161-3 - trunking base - 72 mm - white RAL 9010 - 2.5 m

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman TEK
    product or component type
    Installation trunking
    cabling installation system
    Trunking
    colour tint
    White (RAL 9010)
    quantity per set
    10 m
    Complementary
    compartment partitioning
    1 compartment
    trunking dimension
    161 x 72 mm
    trunking material
    Plastic
    front opening size
    80 mm
    fixing mode
    By brackets
    By screws
    material
    PVC (polyvinyl chloride)
    length
    2500 mm
    height
    161 mm
    width
    72 mm
    Environment
    quality labels
    CE
    standards
    EN 50085-1:1997/A1
    EN 50085-1:1998
    KEMA 55A:1984
    SS 424 10 02:1993
    ambient air temperature for operation
    -20…60 °C
    environmental health and issues
    Cadmium free
    Lead free
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Finnish1
    • French1
    • German1
    • Swedish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    prp.document.label.format pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Inst. manual Trunking TEK-123,-161-3 (Version 3)
    Description
    Installation manual
    prp.document.label.format pdf
    Size 310 KB
    Date 4/16/11
    Description
    Installation manual
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    5532021 : Thorsman - TEK-U161-3 - trunking base - 72 mm - white RAL 9010 - 2.5 m
    Description
    Thorsman - TEK-U161-3 - trunking base - 72 mm - white RAL 9010 - 2.5 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    Thorsman - TEK-U161-3 - trunking base - 72 mm - white RAL 9010 - 2.5 m
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 143.3 KB
    Date 11/1/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    5532021 : Thorsman - TEK-U161-3 - trunking base - 72 mm - white RAL 9010 - 2.5 m
    Description
    Thorsman - TEK-U161-3 - trunking base - 72 mm - white RAL 9010 - 2.5 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    Thorsman - TEK-U161-3 - trunking base - 72 mm - white RAL 9010 - 2.5 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    5532021 : Thorsman - TEK-U161-3 - trunking base - 72 mm - white RAL 9010 - 2.5 m
    Description
    Thorsman - TEK-U161-3 - trunking base - 72 mm - white RAL 9010 - 2.5 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    Thorsman - TEK-U161-3 - trunking base - 72 mm - white RAL 9010 - 2.5 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /