Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5532666 Image

5532666

Green premium brand logo
Schneider Electric 5532666 Image
5532666
Green premium brand logo

Thorsman - TEK-ES161-3 - stop end - 72 mm - white RAL 9010

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman TEK
    product or component type
    Stop end
    cabling installation system
    Trunking
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 1
    Complementary
    trunking material
    Plastic
    trunking dimension
    161 x 72 mm
    fixing mode
    Snap-fitted
    material
    ABS (acrylonitrile butadiene-styrene)
    length
    72 mm
    height
    161 mm
    width
    21 mm
    Environment
    environmental health and issues
    Halogen free
    quality labels
    CE
    standards
    EN 50085-1:1997/A1
    EN 50085-1:1998
    KEMA 55A:1984
    SS 424 10 02:1993
    ambient air temperature for operation
    -20…60 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Size pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    5532666_ROHS_DECLARATION
    Description
    5532666_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    5532666_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    5532666_REACH_DECLARATION
    Description
    5532666_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    5532666_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    5532666_ROHS_CHINA_DECLARATION
    Description
    5532666_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    5532666_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /