Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Vigirex
Schneider Electric 56518 Image

56518

Schneider Electric 56518 Image
56518

Earth-leakage relay RH197M - 0.03..30 A - 0..4.5 s - 415 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Vigirex
    range of product
    Vigirex
    device short name
    RH197M
    product or component type
    Residual current protection relay
    range compatibility
    Vigirex RH TOA earth leakage current sensor
    Vigirex RH A earth leakage current sensor
    relay application
    Residual current protection relay
    Complementary
    earthing system
    TT
    TN-S
    IT
    [Us] rated supply voltage
    400 V AC 50/60 Hz
    power consumption in VA
    4 VA
    type of measurement
    Earth fault current internal measurement, range: - 7...7 %
    refresh time
    0.5 s
    residual earth-leakage time delay adjustment type
    Instantaneous 0.03 A
    Adjustable 7 settings 0.03…30 A 0…4.5 s
    signal contacts composition
    1 NO
    test function
    Local
    Remote test
    monitoring
    Electronics (watchdog)
    Power supply (continuous)
    Relay/sensor link (continuous)
    [Ithe] conventional enclosed thermal current
    8 A
    minimum load
    10 mA at 12 V
    net weight
    0.3 kg
    mechanical robustness
    Fire resistance conforming to IEC 60695-2-1
    IK protection 2 joules: IK07 conforming to EN 50102
    IP protection: IP20 conforming to IEC 60529
    IP protection: IP30 conforming to IEC 60529
    IP protection: IP40 conforming to IEC 60529
    Vibrations 13.2...100 Hz: 0.7 g
    Vibrations 2...13.2 Hz: +/- 1 mm
    earth-leakage protection class
    Class A si
    Class AC
    overvoltage category
    IV
    tamperproof of settings
    Protected by sealable cover
    mounting support
    DIN rail
    height
    98.7 mm
    width
    71.2 mm
    depth
    65.8 mm
    connections - terminals
    Auxiliary power supply: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Auxiliary power supply: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Auxiliary power supply: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
    Fault: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Fault: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Fault: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
    Relay test and fault reset: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Relay test and fault reset: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Relay test and fault reset: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
    Sensor: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Sensor: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Sensor: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
    Voltage presence: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Voltage presence: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Voltage presence: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
    wire stripping length
    Auxiliary power supply: 7 mm
    Fault: 7 mm
    Relay test and fault reset: 7 mm
    Sensor: 7 mm
    Voltage presence: 7 mm
    tightening torque
    Auxiliary power supply: 0.6 N.m
    Fault: 0.6 N.m
    Relay test and fault reset: 0.6 N.m
    Sensor: 0.6 N.m
    Voltage presence: 0.6 N.m
    Environment
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…85 °C
    electromagnetic compatibility
    Conducted and radiated emissions: , B, conforming to CISPR 11
    Conducted radio-frequency immunity test: , 3, conforming to IEC 61000-4-6
    Electrostatic discharge immunity test: , 4, conforming to IEC 61000-4-2
    High-energy conducted susceptibility: , 4, conforming to IEC 61000-4-5
    Low-energy conducted susceptibility: , 4, conforming to IEC 61000-4-4
    Radiated susceptibility: , 3, conforming to IEC 61000-4-3
    electrical shock protection class
    Class II
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English10
    • Chinese5
    • French6
    • German5
    • Italian5
    • Portuguese5
    • Russian5
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    VIGIREX catalogue (Version 3.6)
    Description
    VIGIREX catalogue 2018
    Size pdf
    Size 19.6 MB
    Date 12/13/18
    Description
    VIGIREX catalogue 2018
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 56518: Earth-leakage relay RH197M - 0.03..30 A - 0..4.5 s - 415 V (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 56518: Earth-leakage relay RH197M - 0.03..30 A - 0..4.5 s - 415 V (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 879 KB
    Date 11/23/11
    Files in document
    Size zip
    Size 3.7 MB
    Date 11/23/11
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.5 MB
    Date 3/1/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 315 KB
    Date 5/24/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Earth-leakage relay RH197M - 0.03..30 A - 0..4.5 s - 415 V
    Description
    Earth-leakage relay RH197M - 0.03..30 A - 0..4.5 s - 415 V
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Earth-leakage relay RH197M - 0.03..30 A - 0..4.5 s - 415 V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Earth-leakage relay RH197M - 0.03..30 A - 0..4.5 s - 415 V
    Description
    Earth-leakage relay RH197M - 0.03..30 A - 0..4.5 s - 415 V
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Earth-leakage relay RH197M - 0.03..30 A - 0..4.5 s - 415 V
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Earth-leakage relay RH197M - 0.03..30 A - 0..4.5 s - 415 V
    Description
    Earth-leakage relay RH197M - 0.03..30 A - 0..4.5 s - 415 V
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Earth-leakage relay RH197M - 0.03..30 A - 0..4.5 s - 415 V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /