Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Installation System
Schneider Electric 5860548 Image
Discontinued

5860548

Schneider Electric 5860548 Image
Discontinued
5860548

Thorsman - POL-OM - one installation box - free-standing - natural

Show more characteristics
5860548 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range
    Thorsman
    product name
    Thorsman POL
    product or component type
    Pole
    type of pole
    One installation box
    device presentation
    Pre-wired
    provided equipment
    2000 mm flexible conduit
    colour tint
    Natural
    number of power socket outlets
    8 x 16 A - side earth
    number of data socket outlets
    2 x RJ45 blind
    quantity per set
    Set of 1
    Complementary
    pole/post surface finish
    Anodized
    pole fixing mode
    Free-standing
    front opening size
    80 mm
    material
    Aluminium anodized
    length
    89 mm
    height
    2173 mm
    width
    100 mm
    Environment
    standards
    SS 424 10 32 : 1989
    PrEN 50085-2-4
    ambient air temperature for operation
    -25…40 °C
    IP degree of protection
    IP30
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 780.4 KB
    Date 10/29/10
    Description
    PEP POL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.