Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5863552 Image

5863552

Schneider Electric 5863552 Image
5863552

Thorsman - POL-T10 - pole - one-sided - tension-mounted - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    Thorsman
    product name
    Thorsman POL
    product or component type
    Pole
    type of pole
    One-sided
    device presentation
    Empty
    provided equipment
    400 mm adjustable ceiling fixing
    colour tint
    White (NCS 0402-B91G)
    quantity per set
    Set of 1
    adjustment
    Adjustable in height: 400 mm
    cover plate colour tint
    White
    Useful cross section
    5303 mm²
    compartment partitioning
    1 compartment
    Complementary
    pole/post surface finish
    Powder coated
    pole fixing mode
    Tension-mounted
    front opening size
    80 mm
    material
    Aluminium
    length
    61 mm
    height
    2870…3270 mm
    width
    120 mm
    cover type
    1 80 mm in aluminium coated
    Environment
    standards
    PrEN 50085-2-4
    SS 424 10 32 : 1989
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP30
    environmental characteristic
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Size pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 164.6 KB
    Date 5/3/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    5863552_ROHS_DECLARATION
    Description
    5863552_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    5863552_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 787.6 KB
    Date 10/29/10
    Description
    PEP POL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /