Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Installation System
Schneider Electric 5863554 Image

5863554

Schneider Electric 5863554 Image
5863554

Thorsman - POL-T10 - one-sided - tension-mounted - natural

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range
    Thorsman
    product name
    Thorsman POL
    product or component type
    Pole
    shape
    Oval
    type of pole
    One-sided
    device presentation
    Empty
    provided equipment
    400 mm adjustable ceiling fixing
    colour tint
    Natural
    quantity per set
    Set of 1
    adjustment
    Adjustable in height: 400 mm
    Useful cross section
    5303 mm²
    compartment partitioning
    1 compartment
    Complementary
    pole/post surface finish
    Anodized
    pole fixing mode
    Tension-mounted
    front opening size
    80 mm
    material
    Aluminium anodized
    length
    61 mm
    height
    2670…3070 mm
    width
    120 mm
    cover type
    1 80 mm in aluminium anodized
    Environment
    standards
    SS 424 10 32 : 1989
    PrEN 50085-2-4
    ambient air temperature for operation
    -25…40 °C
    IP degree of protection
    IP30
    environmental characteristic
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Finnish1
    • Swedish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    prp.document.label.format pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 164.6 KB
    Date 5/3/16
    prp.document.label.format pdf
    Size 164.6 KB
    Date 5/3/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    5863554 : 5863554_ROHS_DECLARATION
    Description
    5863554_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    5863554_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 787.6 KB
    Date 10/29/10
    Description
    PEP POL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.